(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aluminum Stepladder (for Light Work / With Leg Covers)

Aluminum Stepladder (for Light Work / With Leg Covers)

You can add up to 6 items to the comparison list.
  • Volume Discount

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 1,443.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TAF-1
TAF-2
TAF-3
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Top Panel Height
(m)
Whole length when stored
(m)
Number of Steps Trusco Code Mass
(kg)
Amount Of Content

฿ 1,443.00

FOLDABLE WORK PLATFORMS 1 Piece(s) Available Same day 0.28 0.31 1 274-3574 1.4 1 unit

฿ 1,943.00

FOLDABLE WORK PLATFORMS 1 Piece(s) Available Same day 0.56 0.61 2 253-7478 2.1 1 unit

฿ 2,450.00

FOLDABLE WORK PLATFORMS 1 Piece(s) Available Same day 0.8 0.86 3 253-7486 3.0 1 unit

Basic Specifications

  • Maximum Operating Mass(Kg)
    100
  • Product Type
    Work stool
  • Top Panel Dimensions(mm)
    270×174
  • Ladder step surface(mm)
    75
  • Specifications
    Finished product
  • Amount Of Content
    1 unit

Product Description

Standard type aluminum platform.
[Features]
· Best-selling aluminum step.
· Aluminum plate thickness is 1 mm, and durability is improved.
· It is entirely anodized.
· Comes with leg cover to prevent floor scratches when working indoors.
· Material: aluminum.
[Applications]
· For simple work in offices, shops, etc.
· For other light work.

Part Number
TAF-1
TAF-2
TAF-3
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Top Panel Height
(m)
Whole length when stored
(m)
Number of Steps Trusco Code Mass
(kg)
Amount Of Content

฿ 1,443.00

FOLDABLE WORK PLATFORMS 1 Piece(s) Available Same day 0.28 0.31 1 274-3574 1.4 1 unit

฿ 1,943.00

FOLDABLE WORK PLATFORMS 1 Piece(s) Available Same day 0.56 0.61 2 253-7478 2.1 1 unit

฿ 2,450.00

FOLDABLE WORK PLATFORMS 1 Piece(s) Available Same day 0.8 0.86 3 253-7486 3.0 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●An all alumite finishing. 
●The leg cover is attached to prevent scratches on the floor during indoor operation.

Usage

●For simple work at places such as office and store.

Specification

●Max Working Weight(kg):100
●Top Board Dimension (mm):270 x 174
●SPQ(piece):6
●Finished Goods
●Rung Surface Width: 75mm

Materials

●Aluminum