(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Striped Steel Plate Step (Steel, for Low Floor / for High Floor) (UFS-0660S)

Striped Steel Plate Step (Steel, for Low Floor / for High Floor) (UFS-0660S)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
UFS-0660S SALE
UFS-0960S SALE
UFSH-0660S SALE
UFSH-0960S SALE
UFSH-1260S SALE
UFSH-1560S SALE
UFSH-1860S SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Top Panel Height
(m)
Details Type Top Panel Dimensions
(mm)
Mass Leg Material Amount Of Content

฿ 16,080.00

฿ 14,793.60

WORK PLATFORMS 1 Piece(s) 40 Day(s) 0.09~0.12 For Low Flooring 600×600 14000g Steel (SPHC) 1 unit

฿ 21,740.00

฿ 20,000.80

WORK PLATFORMS 1 Piece(s) 40 Day(s) 0.09~0.12 For Low Flooring 900×600 19000g Steel (SPHC) 1 unit

฿ 14,189.00

฿ 13,052.46

WORK PLATFORMS 1 Piece(s) 40 Day(s) 0.19~0.22 For high floors 600×600 16000g Steel (STKMR) 1 unit

฿ 18,216.00

฿ 16,758.72

WORK PLATFORMS 1 Piece(s) 40 Day(s) 0.19~0.22 For high floors 900×600 22000g Steel (STKMR) 1 unit

฿ 20,960.00

฿ 19,283.20

WORK PLATFORMS 1 Piece(s) 40 Day(s) 0.19~0.22 For high floors 1200×600 28000g Steel (STKMR) 1 unit

฿ 23,958.00

฿ 22,041.36

WORK PLATFORMS 1 Piece(s) 40 Day(s) 0.19~0.22 For high floors 1500×600 35000g Steel (STKMR) 1 unit

฿ 32,464.00

฿ 29,866.88

WORK PLATFORMS 1 Piece(s) 40 Day(s) 0.19~0.22 For high floors 1800×600 43000g Steel (STKMR) 1 unit

Basic Specifications

  • Maximum Operating Mass(Kg)
    100
  • Product Type
    Work stool
  • Number of Steps
    1
  • Features 1
    Uses a striped steel plate to achieve non-slip performance.
  • Features 2
    Can be connected.
  • Application
    On the floor of the assembly work line
  • Floor plate material
    Checkered Steel Plate (Baked Paint)
  • Adjuster Material
    Neoprene Rubber
  • Specifications
    Finished product
  • Amount Of Content
    1 unit

Product Description

A stepstool that helps prevent slipping and can be used anywhere.
[Features]
· Uses a striped steel plate to achieve non-slip performance.
· Step can be chosen to suit the application and used with both low-floor and high-floor types.
· Can connect those with both low and high floors.
[Applications]
· On the floor of the assembly work line.
· Also for areas for pressing and milling as it uses a striped steel plate for slip prevention.

Part Number
UFS-0660S SALE
UFS-0960S SALE
UFSH-0660S SALE
UFSH-0960S SALE
UFSH-1260S SALE
UFSH-1560S SALE
UFSH-1860S SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Top Panel Height
(m)
Details Type Top Panel Dimensions
(mm)
Mass Leg Material Amount Of Content

฿ 16,080.00

฿ 14,793.60

WORK PLATFORMS 1 Piece(s) 40 Day(s) 0.09~0.12 For Low Flooring 600×600 14000g Steel (SPHC) 1 unit

฿ 21,740.00

฿ 20,000.80

WORK PLATFORMS 1 Piece(s) 40 Day(s) 0.09~0.12 For Low Flooring 900×600 19000g Steel (SPHC) 1 unit

฿ 14,189.00

฿ 13,052.46

WORK PLATFORMS 1 Piece(s) 40 Day(s) 0.19~0.22 For high floors 600×600 16000g Steel (STKMR) 1 unit

฿ 18,216.00

฿ 16,758.72

WORK PLATFORMS 1 Piece(s) 40 Day(s) 0.19~0.22 For high floors 900×600 22000g Steel (STKMR) 1 unit

฿ 20,960.00

฿ 19,283.20

WORK PLATFORMS 1 Piece(s) 40 Day(s) 0.19~0.22 For high floors 1200×600 28000g Steel (STKMR) 1 unit

฿ 23,958.00

฿ 22,041.36

WORK PLATFORMS 1 Piece(s) 40 Day(s) 0.19~0.22 For high floors 1500×600 35000g Steel (STKMR) 1 unit

฿ 32,464.00

฿ 29,866.88

WORK PLATFORMS 1 Piece(s) 40 Day(s) 0.19~0.22 For high floors 1800×600 43000g Steel (STKMR) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1