(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Coupled aluminum steps

Coupled aluminum steps

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 6,495.23 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
AS-5310
AS-5315
AS-5320
AS-5325
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Top Panel Height
(m)
Trusco Code Mass
(kg)
Amount Of Content

฿ 6,495.23

WORKPLATFORMS 1 Piece(s) Same day 0.10 423-4031 3.5 1 unit

฿ 6,733.26

WORKPLATFORMS 1 Piece(s) Same day 0.15 423-4049 3.6 1 unit

฿ 7,047.62

WORKPLATFORMS 1 Piece(s) Same day 0.2 423-4057 3.7 1 unit

฿ 6,686.10

WORKPLATFORMS 1 Piece(s) Same day 0.25 423-4065 3.8 1 unit

Basic Specifications

  • Maximum Operating Mass(Kg)
    100
  • Product Type
    Work stool
  • Top Panel Dimensions(mm)
    500×350
  • Number of Steps
    1
  • Specifications
    Finished product
  • Amount Of Content
    1 unit

Product Description

A lightweight and convenient aluminum connectible work stool.
[Features]
· Light and easy to move.
· Top plate height is available in 4 types (0.1 m, 0.15 m, 0.2 m, 0.25 m) and the number of levels is just 1.
· Connectable for use.
· Made of aluminum with striped plate.
· Manufactured in China.
[Applications]
· Can be used on the floor of the assembly work line.

Part Number
AS-5310
AS-5315
AS-5320
AS-5325
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Top Panel Height
(m)
Trusco Code Mass
(kg)
Amount Of Content

฿ 6,495.23

WORKPLATFORMS 1 Piece(s) Same day 0.10 423-4031 3.5 1 unit

฿ 6,733.26

WORKPLATFORMS 1 Piece(s) Same day 0.15 423-4049 3.6 1 unit

฿ 7,047.62

WORKPLATFORMS 1 Piece(s) Same day 0.2 423-4057 3.7 1 unit

฿ 6,686.10

WORKPLATFORMS 1 Piece(s) Same day 0.25 423-4065 3.8 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1