(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Step (Stripe Type) (TFS-1543)

Step (Stripe Type) (TFS-1543)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TFS-1543
TFS-1564
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Top Panel Dimensions
(mm)
Trusco Code Mass
(kg)
Amount Of Content

฿ 6,184.64

WORK PLATFORMS 1 Piece(s) 10 Day(s) 400×300 341-8014 1.7 1 unit

฿ 7,802.99

WORK PLATFORMS 1 Piece(s) 10 Day(s) 600×400 341-8022 2.7 1 unit

Basic Specifications

  • Top Panel Height(m)
    0.15
  • Maximum Operating Mass(Kg)
    80
  • Product Type
    Work stool
  • Number of Steps
    1
  • Specifications
    Finished product
  • Amount Of Content
    1 unit

Product Description

An assembled type workbench, ideal for working in factories and warehouses with a lot of lifting work. Striped working platform is highly slip-resistant.
[Features]
· A 1-tier type workbench ideal for factories and warehouses where vertical transport is frequent.
· Made of aluminum alloy, lightweight and rust-resistant.
· The top plate is of striped specification for excellent non-slip properties.
[Applications]
· Ideal for machinery maintenance, height adjustment of production line work inside the factories, and picking work inside the logistic warehouses.
· Ideal for eliminating steps in stepped locations.
· Ideal for storage and putting/taking items in and out.

Part Number
TFS-1543
TFS-1564
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Top Panel Dimensions
(mm)
Trusco Code Mass
(kg)
Amount Of Content

฿ 6,184.64

WORK PLATFORMS 1 Piece(s) 10 Day(s) 400×300 341-8014 1.7 1 unit

฿ 7,802.99

WORK PLATFORMS 1 Piece(s) 10 Day(s) 600×400 341-8022 2.7 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1