(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Step (Stripe Type / Water-Resistant / Oil-Resistant) (TFS-0945AL)

Step (Stripe Type / Water-Resistant / Oil-Resistant) (TFS-0945AL)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TFS-0645AL SALE
TFS-0660AL SALE
TFS-0945AL SALE
TFS-0960AL SALE
TFSH-0645AL SALE
TFSH-0660AL SALE
TFSH-0945AL SALE
TFSH-0960AL SALE
TFSH-1245AL SALE
TFSH-1260AL SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Top Panel Height
(m)
Details Type Top Panel Dimensions
(mm)
Trusco Code Mass
(kg)
Amount Of Content

฿ 17,313.18

฿ 14,439.19

WORK PLATFORMS 1 Piece(s) 1 Day(s) 0.09~0.12 For Low Flooring 600×450 336-2256 3.8 1 unit

฿ 19,283.00

฿ 16,544.81

WORK PLATFORMS 1 Piece(s) 1 Day(s) 0.09~0.12 For Low Flooring 600×600 277-5778 6.0 1 unit

฿ 20,843.00

฿ 17,872.87

WORK PLATFORMS 1 Piece(s) 1 Day(s) 0.09~0.12 For Low Flooring 900×450 336-2264 5.6 1 unit

฿ 25,266.00

฿ 21,663.07

WORK PLATFORMS 1 Piece(s) 1 Day(s) 0.09~0.12 For Low Flooring 900×600 277-5786 8.0 1 unit

฿ 17,053.00

฿ 14,624.65

WORK PLATFORMS 1 Piece(s) 1 Day(s) 0.19~0.22 For high floors 600×450 336-1811 4.2 1 unit

฿ 18,439.00

฿ 15,820.66

WORK PLATFORMS 1 Piece(s) 1 Day(s) 0.19~0.22 For high floors 600×600 277-5794 6.5 1 unit

฿ 21,469.00

฿ 18,409.67

WORK PLATFORMS 1 Piece(s) 1 Day(s) 0.19~0.22 For high floors 900×450 336-1829 5.9 1 unit

฿ 26,533.00

฿ 22,752.05

WORK PLATFORMS 1 Piece(s) 1 Day(s) 0.19~0.22 For high floors 900×600 277-5808 8.5 1 unit

฿ 26,309.00

฿ 22,559.97

WORK PLATFORMS 1 Piece(s) 12 Day(s) 0.19~0.22 For high floors 1200×450 336-1837 7.8 1 unit

฿ 33,690.00

฿ 28,909.39

WORK PLATFORMS 1 Piece(s) 1 Day(s) 0.19~0.22 For high floors 1200×600 277-5816 11.0 1 unit

Basic Specifications

  • Maximum Operating Mass(Kg)
    100
  • Product Type
    Work stool
  • Number of Steps
    1
  • Specifications
    Finished product
  • Amount Of Content
    1 unit

Product Description

Aluminum steps that can be connected.
[Features]
· Can be wired under the step.
· Achieves a flat floor surface as it has an adjuster included.
· Neoprene rubber adjuster is used for excellent waterproofness and oil resistance.
[Applications]
· Lightweight and portable, ideal for the floor of assembly lines.

Part Number
TFS-0645AL SALE
TFS-0660AL SALE
TFS-0945AL SALE
TFS-0960AL SALE
TFSH-0645AL SALE
TFSH-0660AL SALE
TFSH-0945AL SALE
TFSH-0960AL SALE
TFSH-1245AL SALE
TFSH-1260AL SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Top Panel Height
(m)
Details Type Top Panel Dimensions
(mm)
Trusco Code Mass
(kg)
Amount Of Content

฿ 17,313.18

฿ 14,439.19

WORK PLATFORMS 1 Piece(s) 1 Day(s) 0.09~0.12 For Low Flooring 600×450 336-2256 3.8 1 unit

฿ 19,283.00

฿ 16,544.81

WORK PLATFORMS 1 Piece(s) 1 Day(s) 0.09~0.12 For Low Flooring 600×600 277-5778 6.0 1 unit

฿ 20,843.00

฿ 17,872.87

WORK PLATFORMS 1 Piece(s) 1 Day(s) 0.09~0.12 For Low Flooring 900×450 336-2264 5.6 1 unit

฿ 25,266.00

฿ 21,663.07

WORK PLATFORMS 1 Piece(s) 1 Day(s) 0.09~0.12 For Low Flooring 900×600 277-5786 8.0 1 unit

฿ 17,053.00

฿ 14,624.65

WORK PLATFORMS 1 Piece(s) 1 Day(s) 0.19~0.22 For high floors 600×450 336-1811 4.2 1 unit

฿ 18,439.00

฿ 15,820.66

WORK PLATFORMS 1 Piece(s) 1 Day(s) 0.19~0.22 For high floors 600×600 277-5794 6.5 1 unit

฿ 21,469.00

฿ 18,409.67

WORK PLATFORMS 1 Piece(s) 1 Day(s) 0.19~0.22 For high floors 900×450 336-1829 5.9 1 unit

฿ 26,533.00

฿ 22,752.05

WORK PLATFORMS 1 Piece(s) 1 Day(s) 0.19~0.22 For high floors 900×600 277-5808 8.5 1 unit

฿ 26,309.00

฿ 22,559.97

WORK PLATFORMS 1 Piece(s) 12 Day(s) 0.19~0.22 For high floors 1200×450 336-1837 7.8 1 unit

฿ 33,690.00

฿ 28,909.39

WORK PLATFORMS 1 Piece(s) 1 Day(s) 0.19~0.22 For high floors 1200×600 277-5816 11.0 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is light and convenient to move and suitable for flooring of assembly set work line.
●Can be connected and used.
●Neoprene rubber adjuster is used so it is excellent in water resistance/oil resistance.

Usage

●On the floor of the assembly set work line.

Specification

●Max Working Weight(kg):100
●Number of Steps:1
●SPQ(piece):1
●Finished Goods

Materials

●Aluminum