(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Work Footstool, Checker Plate Type, Top Plate Dimensions 500 x 400 mm/ 600 mm x 400 mm (TSFC-153)

Work Footstool, Checker Plate Type, Top Plate Dimensions 500 x 400 mm/ 600 mm x 400 mm (TSFC-153)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
  • Volume Discount
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TSFC-153
TSFC-163
TSFC-165
TSFC-256
TSFC-257 SALE
TSFC-266 SALE
TSFC-369
TSFC-4612
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Top Panel Height
(m)
Details Type Top Panel Dimensions
(mm)
Number of Steps Ladder step surface
(mm)
Trusco Code Mass
(kg)
Amount Of Content

฿ 6,415.00

WORK PLATFORMS 1 Piece(s) 1 Day(s) 0.3 Single Stepped Type 500×400 1 - 336-5085 5.5 1 unit

฿ 7,029.00

WORK PLATFORMS 1 Piece(s) 1 Day(s) 0.3 Single Stepped Type 600×400 1 - 336-5093 6.0 1 unit

฿ 8,058.00

WORK PLATFORMS 1 Piece(s) 1 Day(s) 0.5 Single Stepped Type 600×400 1 - 336-5107 6.9 1 unit

฿ 10,444.00

WORK PLATFORMS 1 Piece(s) 1 Day(s) 0.6 2 or More Levels Type 500×400 2 200 336-5115 8.9 1 unit

฿ 13,474.00

฿ 12,576.63

WORK PLATFORMS 1 Piece(s) Available Same day 0.7 2 or More Levels Type 500×400 2 200 336-5123 9.0 1 unit

฿ 16,117.00

฿ 15,043.61

WORK PLATFORMS 1 Piece(s) Available Same day 0.6 2 or More Levels Type 600×400 2 200 336-5131 9.5 1 unit

฿ 16,335.00

WORK PLATFORMS 1 Piece(s) 1 Day(s) 0.9 2 or More Levels Type 600×400 3 200 336-5140 15.0 1 unit

฿ 25,938.00

WORK PLATFORMS 1 Piece(s) 40 Day(s) 1.2 2 or More Levels Type 600×400 4 200 336-5158 18.7 1 unit

Basic Specifications

  • Maximum Operating Mass(Kg)
    150
  • Product Type
    Work stool
  • Specifications
    Assembly type
  • Amount Of Content
    1 unit

Product Description

Work footstool made of aluminum.
[Features]
· The top plate is a striped plate that has greater non-slip effects compared with conventional striped aluminum shaped types.
· Side struts and cloth frames are anodized.
· As screw rivets are used for the anti-slip caps, they can be exchanged using a Phillips screwdriver.
[Applications]
· For work inside factories and warehouses.

Part Number
TSFC-153
TSFC-163
TSFC-165
TSFC-256
TSFC-257 SALE
TSFC-266 SALE
TSFC-369
TSFC-4612
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Top Panel Height
(m)
Details Type Top Panel Dimensions
(mm)
Number of Steps Ladder step surface
(mm)
Trusco Code Mass
(kg)
Amount Of Content

฿ 6,415.00

WORK PLATFORMS 1 Piece(s) 1 Day(s) 0.3 Single Stepped Type 500×400 1 - 336-5085 5.5 1 unit

฿ 7,029.00

WORK PLATFORMS 1 Piece(s) 1 Day(s) 0.3 Single Stepped Type 600×400 1 - 336-5093 6.0 1 unit

฿ 8,058.00

WORK PLATFORMS 1 Piece(s) 1 Day(s) 0.5 Single Stepped Type 600×400 1 - 336-5107 6.9 1 unit

฿ 10,444.00

WORK PLATFORMS 1 Piece(s) 1 Day(s) 0.6 2 or More Levels Type 500×400 2 200 336-5115 8.9 1 unit

฿ 13,474.00

฿ 12,576.63

WORK PLATFORMS 1 Piece(s) Available Same day 0.7 2 or More Levels Type 500×400 2 200 336-5123 9.0 1 unit

฿ 16,117.00

฿ 15,043.61

WORK PLATFORMS 1 Piece(s) Available Same day 0.6 2 or More Levels Type 600×400 2 200 336-5131 9.5 1 unit

฿ 16,335.00

WORK PLATFORMS 1 Piece(s) 1 Day(s) 0.9 2 or More Levels Type 600×400 3 200 336-5140 15.0 1 unit

฿ 25,938.00

WORK PLATFORMS 1 Piece(s) 40 Day(s) 1.2 2 or More Levels Type 600×400 4 200 336-5158 18.7 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It has an anti-slip effect compared to the conventional striped aluminum profile because the top board is a checker plate.
●The side pillar and cloth are alumite finishing.

Usage

●For work at factory and warehouse.

Specification

●SPQ(piece):1
●Assembly Type

Materials

●Aluminum