(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Folding work bench DWR

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/08/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 41,205.92 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
DWR-90A
DWR-120A
DWR-150A
DWR-180A SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Head Step Height
(m)
Head Step Dimensions
(mm)
Number Of Steps Trusco Code Mass
(g)
Amount Of Content

฿ 41,205.92

FOLDABLE WORK PLATFORMS 1 Piece(s) 12 Day(s) 0.9 3 1.390 393-4357 12200 1 unit

฿ 45,534.41

FOLDABLE WORK PLATFORMS 1 Piece(s) 12 Day(s) 1.2 4 1.690 393-4314 13800 1 unit

฿ 49,289.51

FOLDABLE WORK PLATFORMS 1 Piece(s) 12 Day(s) 1.5 5 1.990 393-4322 16800 1 unit

฿ 53,368.63

฿ 50,294.60

FOLDABLE WORK PLATFORMS 1 Piece(s) 12 Day(s) 1.8 6 2.290 393-4331 18500 1 unit

Basic Specifications

  • Maximum Operating Mass(Kg)
    120
  • Product Model
    Step Ladder For Work
  • Step Width(mm)
    500×526
  • Handrail
    107
  • Handrail
    NA
  • Feature 1
    A folding type, storage space saving work step stool.
  • Feature 2
    Can be stored by stacking.
  • Use
    For work at manufacturing plants and warehouses.
  • Material
    Aluminum
  • Specifications
    Finished product
  • Amount Of Content
    1 unit

Product Description

A foldable step type work bench.
[Features]
· About the same shape as Work Bench DWS, and assembly is not required at purchase.
· Can be folded flat to stack units together for storage.
[Applications]
· Work bench for factories.
· Makes efficient use of work space.

Part Number
DWR-90A
DWR-120A
DWR-150A
DWR-180A SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Head Step Height
(m)
Head Step Dimensions
(mm)
Number Of Steps Trusco Code Mass
(g)
Amount Of Content

฿ 41,205.92

FOLDABLE WORK PLATFORMS 1 Piece(s) 12 Day(s) 0.9 3 1.390 393-4357 12200 1 unit

฿ 45,534.41

FOLDABLE WORK PLATFORMS 1 Piece(s) 12 Day(s) 1.2 4 1.690 393-4314 13800 1 unit

฿ 49,289.51

FOLDABLE WORK PLATFORMS 1 Piece(s) 12 Day(s) 1.5 5 1.990 393-4322 16800 1 unit

฿ 53,368.63

฿ 50,294.60

FOLDABLE WORK PLATFORMS 1 Piece(s) 12 Day(s) 1.8 6 2.290 393-4331 18500 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1