(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stepladder with Upper Extension, Model CF (CF-3)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CF-3
CF-4
CF-5
CF-6
CF-7
CF-8
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Head Step Height
(m)
Head Step Dimensions
(mm)
Number Of Steps Trusco Code Mass
(g)
Amount Of Content

฿ 8,325.08

FOLDABLE WORK PLATFORMS 1 Piece(s) 10 Day(s) 0.67 3 1.41 360-2001 4900 1 unit

฿ 10,261.59

FOLDABLE WORK PLATFORMS 1 Piece(s) 12 Day(s) 0.9 4 1.66 360-2010 5800 1 unit

฿ 12,347.31

FOLDABLE WORK PLATFORMS 1 Piece(s) 40 Day(s) 1.14 5 1.91 360-2028 6600 1 unit

฿ 13,913.96

FOLDABLE WORK PLATFORMS 1 Piece(s) 12 Day(s) 1.37 6 2.16 360-2036 7600 1 unit

฿ 15,434.20

FOLDABLE WORK PLATFORMS 1 Piece(s) 10 Day(s) 1.60 7 2.41 360-2044 8400 1 unit

฿ 16,783.91

FOLDABLE WORK PLATFORMS 1 Piece(s) 10 Day(s) 1.83 8 2.66 360-2052 9200 1 unit

Basic Specifications

  • Maximum Operating Mass(Kg)
    120
  • Product Model
    Step Ladder For Work
  • Step Width(mm)
    283×250
  • Handrail
    80.2
  • Feature 1
    Top plate and ladder steps are wide and very stable.
  • Feature 2
    The upper frame top part has a tray for small items and holes for a bracket, which are convenient when working.
  • Use
    For Elevated Work Indoors
  • Material
    Aluminum
  • Specifications 1
    Finished product
  • Specifications 2
    A Mark Certified
  • Amount Of Content
    1 unit

Product Description

A step stool with a top frame that can handle a maximum weight of 120 kg.
[Features]
·A type with a wide top and bottom.
·The steps are gentle and easy to go up and down.
·With a maximum usable mass of 120 kg, it is stronger than a general step stool.
·There are 6 sizes to choose from, with step heights ranging from 67 cm to 183 cm.
[Applications]
·There is also a tray for small items and a hole for tools on the top of the upper frame, making it convenient for work.

Part Number
CF-3
CF-4
CF-5
CF-6
CF-7
CF-8
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Head Step Height
(m)
Head Step Dimensions
(mm)
Number Of Steps Trusco Code Mass
(g)
Amount Of Content

฿ 8,325.08

FOLDABLE WORK PLATFORMS 1 Piece(s) 10 Day(s) 0.67 3 1.41 360-2001 4900 1 unit

฿ 10,261.59

FOLDABLE WORK PLATFORMS 1 Piece(s) 12 Day(s) 0.9 4 1.66 360-2010 5800 1 unit

฿ 12,347.31

FOLDABLE WORK PLATFORMS 1 Piece(s) 40 Day(s) 1.14 5 1.91 360-2028 6600 1 unit

฿ 13,913.96

FOLDABLE WORK PLATFORMS 1 Piece(s) 12 Day(s) 1.37 6 2.16 360-2036 7600 1 unit

฿ 15,434.20

FOLDABLE WORK PLATFORMS 1 Piece(s) 10 Day(s) 1.60 7 2.41 360-2044 8400 1 unit

฿ 16,783.91

FOLDABLE WORK PLATFORMS 1 Piece(s) 10 Day(s) 1.83 8 2.66 360-2052 9200 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1