(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Folding Workbench Ryoma (DXD-60P)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
DXD-50P
DXD-60P
DXD-75P
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Head Step Height
(m)
Head Step Dimensions
(mm)
Number Of Steps Trusco Code Mass
(g)
Amount Of Content

฿ 8,601.00

FOLDABLE WORK PLATFORMS 1 Piece(s) 10 Day(s) 0.5 2 0.89 407-1999 6400 1 unit

฿ 9,924.00

FOLDABLE WORK PLATFORMS 1 Piece(s) 10 Day(s) 0.6 2 0.99 407-2006 6700 1 unit

฿ 11,249.00

FOLDABLE WORK PLATFORMS 1 Piece(s) 12 Day(s) 0.75 3 1.15 407-2014 7600 1 unit

Basic Specifications

  • Maximum Operating Mass(Kg)
    100
  • Product Model
    Step Ladder For Work
  • Step Width(mm)
    607×400
  • Feature 1
    The protector on the back side of the top plate is made larger than the standard type.
  • Feature 2
    It is possible to move up and down from front side.
  • Feature 3
    It has an angle of 60° that makes it easy to step up and down.
  • Use
    For Walls, Vehicles, Etc.
  • Material
    Aluminum Alloy
  • Specifications
    Finished product
  • Amount Of Content
    1 unit

Product Description

A workbench with a protector that can be used close to the wall.
[Features]
·Can be lifted from the front, 60 degree tilt for easy lifting.
·The rear legs are almost straight, allowing you to work by leaning against the wall.
·height of heaven: 0.50 to 0.75 m.
·top dimensions: Front width 607 × depth 400 mm.
[Applications]
·For working at heights.
·Ideal for work in factories, warehouses, car maintenance, etc.

Part Number
DXD-50P
DXD-60P
DXD-75P
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Head Step Height
(m)
Head Step Dimensions
(mm)
Number Of Steps Trusco Code Mass
(g)
Amount Of Content

฿ 8,601.00

FOLDABLE WORK PLATFORMS 1 Piece(s) 10 Day(s) 0.5 2 0.89 407-1999 6400 1 unit

฿ 9,924.00

FOLDABLE WORK PLATFORMS 1 Piece(s) 10 Day(s) 0.6 2 0.99 407-2006 6700 1 unit

฿ 11,249.00

FOLDABLE WORK PLATFORMS 1 Piece(s) 12 Day(s) 0.75 3 1.15 407-2014 7600 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1