(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
SFS-92CT |
SFS-92NT |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Details Model | Color | Trusco Code | Mass (g) |
Specifications 2 | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 13,109.00 ฿ 12,060.28 |
WORK PLATFORMS | 1 Piece(s) | 12 Day(s) | Checkered Steel Plate Type | Pink | 361-8200 | 7600 | Step Board Checker Plate | 1 unit | ||
฿ 13,109.00 ฿ 12,060.28 |
WORK PLATFORMS | 1 Piece(s) | 12 Day(s) | Non-slip type with anti-slip material | Silky Ivory | 361-8218 | 7500 | Step Board with Non-Slip Rubber Attached | 1 unit |
[Features]
· A steel movable stepladder that comes with a grip convenient for moving.
· When you place a foot on the step, the special stepper operates to lock the rubber wheels.
[Applications]
· For worksite or office work, etc.
Part Number |
---|
SFS-92CT |
SFS-92NT |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Details Model | Color | Trusco Code | Mass (g) |
Specifications 2 | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 13,109.00 ฿ 12,060.28 |
WORK PLATFORMS | 1 Piece(s) | 12 Day(s) | Checkered Steel Plate Type | Pink | 361-8200 | 7600 | Step Board Checker Plate | 1 unit | ||
฿ 13,109.00 ฿ 12,060.28 |
WORK PLATFORMS | 1 Piece(s) | 12 Day(s) | Non-slip type with anti-slip material | Silky Ivory | 361-8218 | 7500 | Step Board with Non-Slip Rubber Attached | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?