(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RAKUDA Mini Anti-Slip Step Ladder (SKYM-8)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SKYM-5
SKYM-8 SALE
SKYM-10 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Head Step Height
(m)
Overall Length During Storage
(m)
Number Of Steps Trusco Code Mass
(g)
Amount Of Content

฿ 11,727.00

FOLDABLE WORK PLATFORMS 1 Piece(s) 1 Day(s) 0.56 0.95 2 302-8437 7500 1 unit

฿ 14,037.00

฿ 11,282.94

FOLDABLE WORK PLATFORMS 1 Piece(s) 10 Day(s) 0.78 1.17 3 302-8445 8900 1 unit

฿ 16,343.00

฿ 13,136.50

FOLDABLE WORK PLATFORMS 1 Piece(s) 12 Day(s) 0.99 1.39 4 302-8429 9900 1 unit

Basic Specifications

  • Maximum Operating Mass(Kg)
    160
  • Product Model
    Step Ladder For Work
  • Head Step Dimensions(mm)
    520X350
  • Step Width
    60mm
  • Feature 1
    The advantages of both an aluminum stepladder and a scaffold stand have been condensed together.
  • Feature 2
    Can be stored compactly and is easy-to-carry.
  • Feature 3
    Work while on the top plate, not possible with a stepladder, is now feasible, improving workability.
  • Feature 4
    With a non-slip strip on all steps.
  • Feature 5
    The back surface frame is 83°, enabling the user to get closer to the wall surface when working.
  • Use
    For Work in Stores, Warehouses
  • Material
    Aluminum
  • Specifications 1
    Finished product
  • Specifications 2
    Scaffolding and Construction Equipment Association certified product
  • Amount Of Content
    1 unit

Product Description

A work stool that has non-slip moldings on all steps and allows work on the top plate.
[Features]
·The advantages of both aluminum stepladders and scaffolding are condensed.
·Can be stored compactly, and convenient to carry.
·It is now possible to work on the top plate, which was not possible with a stepladder, improving workability.
·With non-slip molding on all steps.
·Since the back frame is 83°, it is possible to work closer to the wall.
·Folding structure that can be set with one action.
[Applications]
·Ideal for work in high places such as stores, warehouses, and factory sites.

Part Number
SKYM-5
SKYM-8 SALE
SKYM-10 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Head Step Height
(m)
Overall Length During Storage
(m)
Number Of Steps Trusco Code Mass
(g)
Amount Of Content

฿ 11,727.00

FOLDABLE WORK PLATFORMS 1 Piece(s) 1 Day(s) 0.56 0.95 2 302-8437 7500 1 unit

฿ 14,037.00

฿ 11,282.94

FOLDABLE WORK PLATFORMS 1 Piece(s) 10 Day(s) 0.78 1.17 3 302-8445 8900 1 unit

฿ 16,343.00

฿ 13,136.50

FOLDABLE WORK PLATFORMS 1 Piece(s) 12 Day(s) 0.99 1.39 4 302-8429 9900 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Work on the top board that could not be done with a stepladder became possible and usability has improved.
●Can work closer to the wall since the back frame is 83°.

Specification

●Top Board Dimension (mm):520 x 350
●SPQ(piece):1
●Finished Goods
●Rung Surface Width: 60mm

Materials

●Aluminum