(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Work Stool, Checker Plate Type, Top Plate Dimensions 600 mm X 340 mm

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/08/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 14,157.90 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
G-062 SALE
G-093
G-124 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Head Step Height
(m)
Number Of Steps Trusco Code Mass
(g)
Amount Of Content

฿ 14,157.90

฿ 12,821.39

WORK PLATFORMS 1 Piece(s) 10 Day(s) 0.6 2 504-7277 8300 1 unit

฿ 20,516.93

WORK PLATFORMS 1 Piece(s) 6 Day(s) 0.9 3 504-7293 12000 1 unit

฿ 37,938.65

฿ 33,275.99

WORK PLATFORMS 1 Piece(s) 10 Day(s) 1.2 4 290-0947 16000 1 unit

Basic Specifications

  • Maximum Operating Mass(Kg)
    100
  • Product Model
    Step Ladder For Work
  • Specifications
    Finished product
  • Head Step Dimensions(mm)
    600X340
  • Step Width
    240mm
  • Feature 1
    A popular product of stair type work platforms.
  • Feature 2
    It is a robust aluminum workbench. Does not cause rattling.
  • Feature 3
    Top plate is a diamond treated board which gives high non-slip effect.
  • Use
    For work at manufacturing plants and warehouses.
  • Material
    Aluminum
  • Amount Of Content
    1 unit

Product Description

A work stool with a strong anti-slip effect.
[Features]
· Work stool.
· A popular, step-type work bench.
· Fully assembled at shipment for a strong structure with no rattling.
· The top board is a diamond plate for a strong anti-slip effect.
· Strong aluminum work bench.
[Applications]
· General work at height at factory worksites.

Part Number
G-062 SALE
G-093
G-124 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Head Step Height
(m)
Number Of Steps Trusco Code Mass
(g)
Amount Of Content

฿ 14,157.90

฿ 12,821.39

WORK PLATFORMS 1 Piece(s) 10 Day(s) 0.6 2 504-7277 8300 1 unit

฿ 20,516.93

WORK PLATFORMS 1 Piece(s) 6 Day(s) 0.9 3 504-7293 12000 1 unit

฿ 37,938.65

฿ 33,275.99

WORK PLATFORMS 1 Piece(s) 10 Day(s) 1.2 4 290-0947 16000 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is a popular product of the step type scaffolds.
●The anti-slip effect is high because the top board is a checker plate.

Usage

●For work at places such as factory and warehouse.

Specification

●Top Board Dimension (mm):600 x 340
●SPQ(piece):1
●Finished Goods
●Rung Surface Width: 240mm

Materials

●Aluminum