(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Folding Step Ladder MT Step Type X (X403)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
X403
X404
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Top Panel Height
(m)
Overall Length During Storage
(m)
Number Of Steps Trusco Code Trusco Code Mass
(kg)
Amount Of Content

฿ 10,860.00

FOLDABLE WORK PLATFORMS 1 Piece(s) 1 Day(s) 0.75 1.07 3 1070×480×100 341-7042 7.0 1 unit

฿ 12,721.00

FOLDABLE WORK PLATFORMS 1 Piece(s) 1 Day(s) 1 1.38 4 1370×480×100 508-9395 9.0 1 unit

Basic Specifications

  • Maximum Operating Mass(Kg)
    150
  • Function
    Caster
  • Product Type
    Step Ladder For Work
  • Caster
    Available
  • Head Step Dimensions(mm)
    350×240
  • Step Width
    240mm
  • Material
    Aluminum
  • Specifications1
    Finished product
  • Specifications2
    Eco Mark certified product.
  • Amount Of Content
    1 unit
Part Number
X403
X404
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Top Panel Height
(m)
Overall Length During Storage
(m)
Number Of Steps Trusco Code Trusco Code Mass
(kg)
Amount Of Content

฿ 10,860.00

FOLDABLE WORK PLATFORMS 1 Piece(s) 1 Day(s) 0.75 1.07 3 1070×480×100 341-7042 7.0 1 unit

฿ 12,721.00

FOLDABLE WORK PLATFORMS 1 Piece(s) 1 Day(s) 1 1.38 4 1370×480×100 508-9395 9.0 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Bush set is incorporated in all rotating parts and it is excellent in durability.

Usage

●For work at places such as warehouse and factory.

Specification

●With Caster x 2(excluding X402) 
●Finished Goods
●Rung Surface Width: 240mm

Materials

●Aluminum