(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
D503SA |
D504SA |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Top Panel Height (m) |
Overall Length During Storage (m) |
Number Of Steps | Trusco Code | Mass (kg) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 32,487.00 ฿ 23,741.50 |
FOLDABLE WORK PLATFORMS | 1 Piece(s) | 1 Day(s) | 0.75 | 0.99 | 3 | 306-0951 | 13.0 | 1 unit | ||
฿ 43,696.00 ฿ 31,989.84 |
FOLDABLE WORK PLATFORMS | 1 Piece(s) | 1 Day(s) | 1 | 1.24 | 4 | 351-5010 | 17.9 | 1 unit |
Open and close with a single touch and it can be stored easily.
Part Number |
---|
D503SA |
D504SA |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Top Panel Height (m) |
Overall Length During Storage (m) |
Number Of Steps | Trusco Code | Mass (kg) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 32,487.00 ฿ 23,741.50 |
FOLDABLE WORK PLATFORMS | 1 Piece(s) | 1 Day(s) | 0.75 | 0.99 | 3 | 306-0951 | 13.0 | 1 unit | ||
฿ 43,696.00 ฿ 31,989.84 |
FOLDABLE WORK PLATFORMS | 1 Piece(s) | 1 Day(s) | 1 | 1.24 | 4 | 351-5010 | 17.9 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?