(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aluminum Stepladder Eco Series (with Upper Frame) (EFA-05)

Aluminum Stepladder Eco Series (with Upper Frame) (EFA-05)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EFA-05
EFA-08
EFA-11
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Head Step Height
(m)
Overall Length During Storage
(m)
Number Of Steps Trusco Code Mass
(g)
Amount Of Content

฿ 5,373.00

FOLDABLE WORK PLATFORMS 1 Piece(s) 10 Day(s) 0.51 1.2 2 305-5353 3500 1 unit

฿ 6,552.00

FOLDABLE WORK PLATFORMS 1 Piece(s) 10 Day(s) 0.79 1.5 3 305-5361 4400 1 unit

฿ 8,256.33

FOLDABLE WORK PLATFORMS 1 Piece(s) 10 Day(s) 1.07 1.8 4 305-5370 5200 1 unit

Basic Specifications

  • Maximum Operating Mass(Kg)
    100
  • Product Model
    Step Ladder For Work
  • Head Step Dimensions(mm)
    286X254
  • Step Width(mm)
    88
  • Feature 1
    A small stepladder with an aluminum door jamb that gives a feeling of great stability.
  • Feature 2
    Uses a wide step and top plate that are comfortable for one's feet, meaning you can work with confidence without tired feet.
  • Use
    For putting up and taking down objects in high locations indoors, replacing light bulbs, and working on walls.
  • Material
    Aluminum
  • Specifications 1
    Finished product
  • Specifications 2
    Eco Mark certified product.
  • Specifications 3
    Consumer Product Safety Association (SG mark) certified goods
  • Specifications 4
    A Mark Certified
  • Amount Of Content
    1 unit

Product Description

[Features]
· An aluminum stepladder with upper frame that has excellent stability.
· The spacious and wide steps and top board eliminate stepping fatigue for secure work.
[Applications]
· For placing or removing objects at high locations indoors, replacing light bulbs or wall work.

Part Number
EFA-05
EFA-08
EFA-11
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Head Step Height
(m)
Overall Length During Storage
(m)
Number Of Steps Trusco Code Mass
(g)
Amount Of Content

฿ 5,373.00

FOLDABLE WORK PLATFORMS 1 Piece(s) 10 Day(s) 0.51 1.2 2 305-5353 3500 1 unit

฿ 6,552.00

FOLDABLE WORK PLATFORMS 1 Piece(s) 10 Day(s) 0.79 1.5 3 305-5361 4400 1 unit

฿ 8,256.33

FOLDABLE WORK PLATFORMS 1 Piece(s) 10 Day(s) 1.07 1.8 4 305-5370 5200 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1