(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Folding Step Ladder (with Safety Guard) (CSF-120TA)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CSF-120TA
CSF-150TA
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Head Step Height
(m)
Overall Length During Storage
(m)
Number Of Steps Trusco Code Mass
(g)
Amount Of Content

฿ 17,537.91

FOLDABLE WORK PLATFORMS 1 Piece(s) 40 Day(s) 1.2 1.65 4 364-9920 10300 1 unit

฿ 19,376.68

FOLDABLE WORK PLATFORMS 1 Piece(s) 40 Day(s) 1.5 1.95 5 364-9938 11700 1 unit

Basic Specifications

  • Maximum Operating Mass(Kg)
    150
  • Product Model
    Step Ladder For Work
  • Head Step Dimensions(mm)
    407X400
  • Step Width(mm)
    43
  • Feature 1
    It has one-touch assembly with an automatic locking mechanism.
  • Feature 2
    Compact storage aluminum step ladder which is easy to carry and store.
  • Use
    For Work in Stores, Warehouses
  • Material
    Aluminum
  • Specifications
    Finished product
  • Amount Of Content
    1 unit

Product Description

[Features]
· An auto-lock structure enables single-action assembly.
· A compact storable aluminum stepladder that is convenient to carry and store.
[Applications]
· For work in stores or warehouses.

Part Number
CSF-120TA
CSF-150TA
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Head Step Height
(m)
Overall Length During Storage
(m)
Number Of Steps Trusco Code Mass
(g)
Amount Of Content

฿ 17,537.91

FOLDABLE WORK PLATFORMS 1 Piece(s) 40 Day(s) 1.2 1.65 4 364-9920 10300 1 unit

฿ 19,376.68

FOLDABLE WORK PLATFORMS 1 Piece(s) 40 Day(s) 1.5 1.95 5 364-9938 11700 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1