(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High Stage (Aerial Work Platform)

High Stage (Aerial Work Platform)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of WKHS-1411

  • Product Model
    High place work stand
  • Outer Dimension - Frontage(mm)
    1440
  • Outer Dimension - Depth(mm)
    1130
  • Outer Dimension - Height(mm)
    1130
  • Inner Dimension - Frontage(mm)
    1300
  • Inner Dimension - Depth(mm)
    1100
  • Inner Dimension - Height(mm)
    1000
  • Trusco Code
    467-7340
  • Mass(g)
    83000
  • Feature 1
    This is an elevated work platform for high mast forklifts.
  • Feature 2
    Assembly type, comes with specialized wood pallet.
  • Feature 3
    Suitable for light work such as replacement of light bulbs and fluorescent tubes on premises.
  • Material
    Steel, Wood (Acacia Mangium)
  • Specifications
    Assembly type
  • Accessories
    Dedicated Wooden Pallet, Safety Band, Fork Lift Mast Mounting Belt
  • Amount Of Content
    1 unit
Part Number
WKHS-1411 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 42,478.00

฿ 39,041.53

SCAFFOLDS 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product Model
    High place work stand
  • Outer Dimension - Frontage(mm)
    1440
  • Outer Dimension - Depth(mm)
    1130
  • Outer Dimension - Height(mm)
    1130
  • Inner Dimension - Frontage(mm)
    1300
  • Inner Dimension - Depth(mm)
    1100
  • Inner Dimension - Height(mm)
    1000
  • Trusco Code
    467-7340
  • Mass(g)
    83000
  • Feature 1
    This is an elevated work platform for high mast forklifts.
  • Feature 2
    Assembly type, comes with specialized wood pallet.
  • Feature 3
    Suitable for light work such as replacement of light bulbs and fluorescent tubes on premises.
  • Material
    Steel, Wood (Acacia Mangium)
  • Specifications
    Assembly type
  • Accessories
    Dedicated Wooden Pallet, Safety Band, Fork Lift Mast Mounting Belt
  • Amount Of Content
    1 unit

Product Description

An assembly type aerial work platform for high mast forklifts.
[Features]
· Part number: WKHS-1411.
· External dimensions: W1,440 × L1,130 × H1,130 mm.
· Dead weight: 74 kg / Allowable load: 150 kg.
· Accessories: Forklift mounting belt, safety belt.
· An assembly type that comes with dedicated pallets (wooden pallet / plastic pallet).
[Applications]
· Aerial work platform for high mast forklifts.
· Convenient for replacing light bulbs or fluorescent lights within a facility or other minor work.

Specifications of WKHS-1411

  • Product Model
    High place work stand
  • Outer Dimension - Frontage(mm)
    1440
  • Outer Dimension - Depth(mm)
    1130
  • Outer Dimension - Height(mm)
    1130
  • Inner Dimension - Frontage(mm)
    1300
  • Inner Dimension - Depth(mm)
    1100
  • Inner Dimension - Height(mm)
    1000
  • Trusco Code
    467-7340
  • Mass(g)
    83000
  • Feature 1
    This is an elevated work platform for high mast forklifts.
  • Feature 2
    Assembly type, comes with specialized wood pallet.
  • Feature 3
    Suitable for light work such as replacement of light bulbs and fluorescent tubes on premises.
  • Material
    Steel, Wood (Acacia Mangium)
  • Specifications
    Assembly type
  • Accessories
    Dedicated Wooden Pallet, Safety Band, Fork Lift Mast Mounting Belt
  • Amount Of Content
    1 unit
Part Number
WKHS-1411 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 42,478.00

฿ 39,041.53

SCAFFOLDS 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1