(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mobile Steel Scaffold Rolling Tower

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 97,638.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
RA-1 SALE
RA-2 SALE
RA-3 SALE
RA-4H SALE
RA-5H SALE
RA-6H SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum Working Floor Height
(m)
Work Floor Height
(m)
Outrigger Trusco Code Mass
(g)
Amount Of Content

฿ 97,638.00

฿ 84,212.78

SCAFFOLDS 1 Piece(s) 40 Day(s) 1.88 1.73~1.88 NA 457-8503 153200 1 unit

฿ 128,186.00

฿ 104,061.39

SCAFFOLDS 1 Piece(s) 40 Day(s) 3.43 3.28~3.43 NA 457-8511 217600 1 unit

฿ 151,929.00

฿ 123,335.96

SCAFFOLDS 1 Piece(s) 40 Day(s) 4.98 4.83~4.98 NA 457-8520 268800 1 unit

฿ 215,744.00

฿ 175,140.98

SCAFFOLDS 1 Piece(s) 40 Day(s) 6.58 6.43~6.58 Available 457-8538 391200 1 unit

฿ 239,489.00

฿ 194,417.17

SCAFFOLDS 1 Piece(s) 40 Day(s) 8.13 7.98~8.13 Available 457-8546 442400 1 unit

฿ 270,035.00

฿ 219,214.41

SCAFFOLDS 1 Piece(s) 40 Day(s) 9.68 9.53~9.68 Available 457-8554 506800 1 unit

Basic Specifications

  • Maximum Operating Mass(kg)
    250
  • Product Model
    High place work stand
  • Work Floor Dimension(mm)
    1500X1690mm
  • Specifications
    Approved by the Scaffolding and Construction Equipment Association of Japan
  • Mounting Dimension(mm)
    1524X1829
  • Features
    Easy to assemble and uses scaffolding board instead of cloth. Has a baseboard for preventing falls and to ensure safety.
  • Material
    Steel
  • Amount Of Content
    1 unit

Product Description

[Features]
· Easy to assemble and uses a scaffold plank instead of a batten.
· Comes with a baseboard to prevent falling and ensure safety.

Part Number
RA-1 SALE
RA-2 SALE
RA-3 SALE
RA-4H SALE
RA-5H SALE
RA-6H SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum Working Floor Height
(m)
Work Floor Height
(m)
Outrigger Trusco Code Mass
(g)
Amount Of Content

฿ 97,638.00

฿ 84,212.78

SCAFFOLDS 1 Piece(s) 40 Day(s) 1.88 1.73~1.88 NA 457-8503 153200 1 unit

฿ 128,186.00

฿ 104,061.39

SCAFFOLDS 1 Piece(s) 40 Day(s) 3.43 3.28~3.43 NA 457-8511 217600 1 unit

฿ 151,929.00

฿ 123,335.96

SCAFFOLDS 1 Piece(s) 40 Day(s) 4.98 4.83~4.98 NA 457-8520 268800 1 unit

฿ 215,744.00

฿ 175,140.98

SCAFFOLDS 1 Piece(s) 40 Day(s) 6.58 6.43~6.58 Available 457-8538 391200 1 unit

฿ 239,489.00

฿ 194,417.17

SCAFFOLDS 1 Piece(s) 40 Day(s) 8.13 7.98~8.13 Available 457-8546 442400 1 unit

฿ 270,035.00

฿ 219,214.41

SCAFFOLDS 1 Piece(s) 40 Day(s) 9.68 9.53~9.68 Available 457-8554 506800 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1