(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Crossing Scaffold DWB Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 100,914.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
DWB-1010 SALE
DWB-1015 SALE
DWB-1510 SALE
DWB-1515 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum Working Floor Height
(m)
Head Step Height
(m)
Head Step Dimensions
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 100,914.00

฿ 97,331.55

WORK PLATFORMS 1 Piece(s) 40 Day(s) 1.0 1.0 1005X600 242-8431 31500 1 unit

฿ 118,724.00

฿ 107,813.26

WORK PLATFORMS 1 Piece(s) 40 Day(s) 1.0 1.0 1467X600 242-8440 37600 1 unit

฿ 110,213.00

฿ 100,040.34

WORK PLATFORMS 1 Piece(s) 40 Day(s) 1.5 1.5 1005X600 242-8458 35600 1 unit

฿ 125,107.00

฿ 94,042.93

WORK PLATFORMS 1 Piece(s) 40 Day(s) 1.5 1.5 1467X600 242-8466 41700 1 unit

Basic Specifications

  • Maximum Operating Mass(kg)
    200
  • Product Model
    Scaffold
  • Specifications
    Assembly type
  • Handrail
    Complete Set
  • Features
    Ideal aluminum bridge for securing passage and improving efficiency inside manufacturing plants. There are skirting boards attached on the top boards (corridor).
  • Material
    Aluminum
  • Amount Of Content
    1 unit

Product Description

An aluminum bridge optimal for providing a passage at factories and improving efficiency.
[Features]
· Comes with a baseboard on the top board (passage) to prevent tools or screws, etc. from falling onto the line.
· Uses a half split socket that drastically reduces handrail rattling.
[Applications]
· As a passage above a production line or conveyor in a factory.
· Installed as a passage to increase work efficiency by eliminating detours.

Part Number
DWB-1010 SALE
DWB-1015 SALE
DWB-1510 SALE
DWB-1515 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum Working Floor Height
(m)
Head Step Height
(m)
Head Step Dimensions
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 100,914.00

฿ 97,331.55

WORK PLATFORMS 1 Piece(s) 40 Day(s) 1.0 1.0 1005X600 242-8431 31500 1 unit

฿ 118,724.00

฿ 107,813.26

WORK PLATFORMS 1 Piece(s) 40 Day(s) 1.0 1.0 1467X600 242-8440 37600 1 unit

฿ 110,213.00

฿ 100,040.34

WORK PLATFORMS 1 Piece(s) 40 Day(s) 1.5 1.5 1005X600 242-8458 35600 1 unit

฿ 125,107.00

฿ 94,042.93

WORK PLATFORMS 1 Piece(s) 40 Day(s) 1.5 1.5 1467X600 242-8466 41700 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1