- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Leg Cover for Stepladder (Bottom Surface Protrusion)
Specifications of TAC-2
-
- Product Type
- Related Item
-
- Color
- Green
-
- Type
- Rubber
-
- Mass(g)
- 80
-
- Trusco Code
- 253-7745
-
- Compatible Leg Size
- For stepladder up to approx. 6 X 4 cm
-
- Bag Material
- Polyester, Cotton
-
- Base Surface Protrusion Material
- Vinyl Chloride
-
- Specifications
- Patent Registration Pending 3850408
-
- Amount Of Content
- 1 Pack (4 pcs.)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 589.00
|
STEPLADDERS
|
1 Pack(s)
|
4 Pieces Per Package
|
|
1 Day(s)
|
1 Pack (4 pcs.) |
Basic Specifications
-
- Product Type
- Related Item
-
- Color
- Green
-
- Type
- Rubber
-
- Mass(g)
- 80
-
- Trusco Code
- 253-7745
-
- Compatible Leg Size
- For stepladder up to approx. 6 X 4 cm
-
- Bag Material
- Polyester, Cotton
-
- Base Surface Protrusion Material
- Vinyl Chloride
-
- Specifications
- Patent Registration Pending 3850408
-
- Amount Of Content
- 1 Pack (4 pcs.)
Product Description
[Features]
·Attach it to the legs of a footstool or stepladder to prevent scratches on the floor during indoor work.
·Anti-slip for safety.
Specifications of TAC-2
-
- Product Type
- Related Item
-
- Color
- Green
-
- Type
- Rubber
-
- Mass(g)
- 80
-
- Trusco Code
- 253-7745
-
- Compatible Leg Size
- For stepladder up to approx. 6 X 4 cm
-
- Bag Material
- Polyester, Cotton
-
- Base Surface Protrusion Material
- Vinyl Chloride
-
- Specifications
- Patent Registration Pending 3850408
-
- Amount Of Content
- 1 Pack (4 pcs.)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 589.00
|
STEPLADDERS
|
1 Pack(s)
|
4 Pieces Per Package
|
|
1 Day(s)
|
1 Pack (4 pcs.) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●It is difficult to slip with base protrusion.Specification
●Color:Green
●Q'ty Per Bag(piece):4
●SPQ(bag):25
●Compatible Piece Size: Approx. 6 x 4cm
●Patent Registration Number 3850408Materials
●Bag: Polyester/Cotton
●Base Protrusion: PVC
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?