(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dedicated Ladder, Professional Wide Top Board Type Top Plate Height: 1.2-3 m (BM-A120)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BM-A120
BM-A150
BM-A180 SALE
BM-A210
BM-A240
BM-A270
BM-A300
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Head Step Height
(m)
Overall Length During Storage
(m)
Trusco Code Mass
(g)
Amount Of Content

฿ 15,372.67

STEPLADDERS 1 Piece(s) 10 Day(s) 1.2 1.370 502-1162 8600 1 unit

฿ 19,504.56

STEPLADDERS 1 Piece(s) 40 Day(s) 1.5 1.690 242-9128 10500 1 unit

฿ 23,864.26

฿ 22,041.03

STEPLADDERS 1 Piece(s) 12 Day(s) 1.8 2.01 502-1171 12200 1 unit

฿ 29,973.83

STEPLADDERS 1 Piece(s) 40 Day(s) 2.1 2.320 242-9136 14500 1 unit

฿ 33,035.39

STEPLADDERS 1 Piece(s) 40 Day(s) 2.4 2.64 242-9144 16400 1 unit

฿ 41,325.75

STEPLADDERS 1 Piece(s) 40 Day(s) 2.7 2.960 242-9152 18600 1 unit

฿ 45,630.13

STEPLADDERS 1 Piece(s) 40 Day(s) 3.0 3.280 242-9161 20700 1 unit

Basic Specifications

  • Product Model
    Dedicated Step Ladder
  • Maximum Operating Mass(kg)
    160
  • Standard
    Other Items
  • Head Step Dimensions(mm)
    349X300
  • Step Width(mm)
    65
  • Material
    Aluminum
  • Specifications
    A Mark Certified
  • Amount Of Content
    1 unit

Product Description

A dedicated stepladder for industrial use with a maximum weight capacity of 160 kg.
[Features]
· A multi-purpose aluminum stepladder with a wide top board.
· The wide steps and gentle angle (70 degrees) make ascending and descending easy.
[Applications]
· The thick ladder rails and gentle angle enable larger installation dimensions and more stable work.

Part Number
BM-A120
BM-A150
BM-A180 SALE
BM-A210
BM-A240
BM-A270
BM-A300
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Head Step Height
(m)
Overall Length During Storage
(m)
Trusco Code Mass
(g)
Amount Of Content

฿ 15,372.67

STEPLADDERS 1 Piece(s) 10 Day(s) 1.2 1.370 502-1162 8600 1 unit

฿ 19,504.56

STEPLADDERS 1 Piece(s) 40 Day(s) 1.5 1.690 242-9128 10500 1 unit

฿ 23,864.26

฿ 22,041.03

STEPLADDERS 1 Piece(s) 12 Day(s) 1.8 2.01 502-1171 12200 1 unit

฿ 29,973.83

STEPLADDERS 1 Piece(s) 40 Day(s) 2.1 2.320 242-9136 14500 1 unit

฿ 33,035.39

STEPLADDERS 1 Piece(s) 40 Day(s) 2.4 2.64 242-9144 16400 1 unit

฿ 41,325.75

STEPLADDERS 1 Piece(s) 40 Day(s) 2.7 2.960 242-9152 18600 1 unit

฿ 45,630.13

STEPLADDERS 1 Piece(s) 40 Day(s) 3.0 3.280 242-9161 20700 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1