(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dedicated Stepladder Super Job JOB Type (JOB-330E)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
JOB-270E
JOB-330E
JOB-360E
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Head Step Height
(m)
Overall Length During Storage
(m)
Trusco Code Mass
(g)
Amount Of Content

฿ 20,756.54

STEPLADDERS 1 Piece(s) 1 Day(s) 2.56 2.725 359-8063 11800 1 unit

฿ 31,743.50

STEPLADDERS 1 Piece(s) 40 Day(s) 3.14 3.335 359-8080 15000 1 unit

฿ 36,583.91

STEPLADDERS 1 Piece(s) 40 Day(s) 3.43 3.640 356-8687 17000 1 unit

Basic Specifications

  • Product Model
    Dedicated Step Ladder
  • Maximum Operating Mass(kg)
    100
  • Standard
    Other Items
  • Head Step Dimensions(mm)
    300X172
  • Step Width(mm)
    60
  • Material
    Aluminum
  • Specifications
    A Mark Certified
  • Amount Of Content
    1 unit

Product Description

[Features]
· Step width of 60 mm is wider than conventional products.
· High quality, all anodized aluminum finish.
· The feet can be replaced with a screwdriver.

Part Number
JOB-270E
JOB-330E
JOB-360E
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Head Step Height
(m)
Overall Length During Storage
(m)
Trusco Code Mass
(g)
Amount Of Content

฿ 20,756.54

STEPLADDERS 1 Piece(s) 1 Day(s) 2.56 2.725 359-8063 11800 1 unit

฿ 31,743.50

STEPLADDERS 1 Piece(s) 40 Day(s) 3.14 3.335 359-8080 15000 1 unit

฿ 36,583.91

STEPLADDERS 1 Piece(s) 40 Day(s) 3.43 3.640 356-8687 17000 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Compared with existing products, it has become [Wide Rung of 60mm].
●It is an all alumite finishing with a high-class feeling.

Specification

●SPQ(piece):1
●A Mark Certified Product
●All Alumite Finishing

Materials

●Aluminum