(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stepladder Doubling as Ladder PRO Type Top Plate Height (m) 0.81-1.99 (PRO-90B)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PRO-90B
PRO-120B
PRO-150B
PRO-180B SALE
PRO-210B SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Head Step Height
(m)
Overall Length Of Ladder
(m)
Overall Length During Storage
(m)
Trusco Code Mass
(g)
Amount Of Content

฿ 6,818.04

STEPLADDERS 1 Piece(s) 19 Day(s) 0.81 1.76 0.900 330-4167 4800 1 unit

฿ 8,146.96

STEPLADDERS 1 Piece(s) 12 Day(s) 1.1 2.37 1.205 330-4124 5700 1 unit

฿ 9,955.57

STEPLADDERS 1 Piece(s) 12 Day(s) 1.4 2.98 1.510 330-4132 6800 1 unit

฿ 12,268.20

฿ 11,896.47

STEPLADDERS 1 Piece(s) 12 Day(s) 1.69 3.59 1.820 330-4141 8300 1 unit

฿ 14,950.68

฿ 14,600.83

STEPLADDERS 1 Piece(s) 12 Day(s) 1.98 4.20 2.120 330-4159 9900 1 unit

Basic Specifications

  • Product Model
    Step Cum Step Ladder
  • Maximum Operating Mass(kg)
    130
  • Standard
    Other Items
  • Head Step Dimensions(mm)
    300X184
  • Step Width(mm)
    60
  • Material
    Aluminum
  • Specifications
    A Mark Certified
  • Amount Of Content
    1 unit

Product Description

[Features]
· Large ladder rails and anti-slip caps provide greater stability.
· The ladder rails are finished with anodized aluminum for superior corrosion resistance.
· The feet can be replaced with a screwdriver.

Part Number
PRO-90B
PRO-120B
PRO-150B
PRO-180B SALE
PRO-210B SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Head Step Height
(m)
Overall Length Of Ladder
(m)
Overall Length During Storage
(m)
Trusco Code Mass
(g)
Amount Of Content

฿ 6,818.04

STEPLADDERS 1 Piece(s) 19 Day(s) 0.81 1.76 0.900 330-4167 4800 1 unit

฿ 8,146.96

STEPLADDERS 1 Piece(s) 12 Day(s) 1.1 2.37 1.205 330-4124 5700 1 unit

฿ 9,955.57

STEPLADDERS 1 Piece(s) 12 Day(s) 1.4 2.98 1.510 330-4132 6800 1 unit

฿ 12,268.20

฿ 11,896.47

STEPLADDERS 1 Piece(s) 12 Day(s) 1.69 3.59 1.820 330-4141 8300 1 unit

฿ 14,950.68

฿ 14,600.83

STEPLADDERS 1 Piece(s) 12 Day(s) 1.98 4.20 2.120 330-4159 9900 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1