(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dedicated Stepladder Top Plate Height: 0.9-2.7 m

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 11,591.86 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NAZ-90
NAZ-120 SALE
NAZ-150 SALE
NAZ-180 SALE
NAZ-270 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Head Step Height
(m)
Overall Length During Storage
(m)
Trusco Code Mass
(g)
Amount Of Content

฿ 11,591.86

STEPLADDERS 1 Piece(s) 40 Day(s) 0.9 1.0 393-4519 6300 1 unit

฿ 14,171.23

฿ 13,340.80

STEPLADDERS 1 Piece(s) 40 Day(s) 1.2 1.3 393-4471 7800 1 unit

฿ 16,358.62

฿ 13,003.47

STEPLADDERS 1 Piece(s) 40 Day(s) 1.5 1.6 393-4489 9300 1 unit

฿ 18,953.16

฿ 17,283.39

STEPLADDERS 1 Piece(s) 40 Day(s) 1.8 1.9 393-4497 10900 1 unit

฿ 26,180.27

฿ 24,863.40

STEPLADDERS 1 Piece(s) 40 Day(s) 2.7 2.9 393-4501 17200 1 unit

Basic Specifications

  • Product Model
    Dedicated Step Ladder
  • Maximum Operating Mass(kg)
    160
  • Standard
    Other Items
  • Head Step Dimensions(mm)
    330X135
  • Step Width(mm)
    60
  • Specifications
    Approved by the Scaffolding and Construction Equipment Association of Japan
  • Material
    Aluminum
  • Amount Of Content
    1 unit

Product Description

A stepladder with red anti-slip molding that prevents slipping and loss of footing.
[Features]
· A wide type of aluminum dedicated stepladder with a top board and step width of 60 mm, which comes with anti-slip resin molding.
· The top board comes with a stopper for preventing scaffold plank horizontal deviation.
· The top board and steps have a double reinforced structure.
[Applications]
· General work at height at worksites or factories, etc.

Part Number
NAZ-90
NAZ-120 SALE
NAZ-150 SALE
NAZ-180 SALE
NAZ-270 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Head Step Height
(m)
Overall Length During Storage
(m)
Trusco Code Mass
(g)
Amount Of Content

฿ 11,591.86

STEPLADDERS 1 Piece(s) 40 Day(s) 0.9 1.0 393-4519 6300 1 unit

฿ 14,171.23

฿ 13,340.80

STEPLADDERS 1 Piece(s) 40 Day(s) 1.2 1.3 393-4471 7800 1 unit

฿ 16,358.62

฿ 13,003.47

STEPLADDERS 1 Piece(s) 40 Day(s) 1.5 1.6 393-4489 9300 1 unit

฿ 18,953.16

฿ 17,283.39

STEPLADDERS 1 Piece(s) 40 Day(s) 1.8 1.9 393-4497 10900 1 unit

฿ 26,180.27

฿ 24,863.40

STEPLADDERS 1 Piece(s) 40 Day(s) 2.7 2.9 393-4501 17200 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1