(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stepladder Doubling as Ladder Eco Series Top Plate Height (m) 0.81-1.99 (ESA-12)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
ESA-09
ESA-12
ESA-18
ESA-21
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Head Step Height
(m)
Overall Length Of Ladder
(m)
Overall Length During Storage
(m)
Head Step Dimensions
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 4,181.01

STEPLADDERS 1 Piece(s) 5 Day(s) 0.81 1.71 0.88 283X162 305-5230 3600 1 unit

฿ 5,810.04

STEPLADDERS 1 Piece(s) 12 Day(s) 1.1 2.33 1.18 283X162 305-5248 4500 1 unit

฿ 8,354.57

STEPLADDERS 1 Piece(s) 10 Day(s) 1.7 3.56 1.80 283X167 305-5264 7500 1 unit

฿ 10,433.76

STEPLADDERS 1 Piece(s) 10 Day(s) 1.99 4.18 2.11 283X167 305-5272 9400 1 unit

Basic Specifications

  • Product Model
    Step Cum Step Ladder
  • Maximum Operating Mass(kg)
    100
  • Standard
    Other Items
  • Step Width(mm)
    60
  • Material
    Aluminum
  • Specifications
    Eco Mark Certified Product, Product Safety Association (SG Mark) Certified Product, A Mark Certified Product
  • Features
    Step Width 60 mm
  • Amount Of Content
    1 unit

Product Description

[Features]
· An aluminum stepladder with a step width of 60 mm, which is larger than the typical 40 mm width.
· The feet can be replaced with a screwdriver.

Part Number
ESA-09
ESA-12
ESA-18
ESA-21
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Head Step Height
(m)
Overall Length Of Ladder
(m)
Overall Length During Storage
(m)
Head Step Dimensions
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 4,181.01

STEPLADDERS 1 Piece(s) 5 Day(s) 0.81 1.71 0.88 283X162 305-5230 3600 1 unit

฿ 5,810.04

STEPLADDERS 1 Piece(s) 12 Day(s) 1.1 2.33 1.18 283X162 305-5248 4500 1 unit

฿ 8,354.57

STEPLADDERS 1 Piece(s) 10 Day(s) 1.7 3.56 1.80 283X167 305-5264 7500 1 unit

฿ 10,433.76

STEPLADDERS 1 Piece(s) 10 Day(s) 1.99 4.18 2.11 283X167 305-5272 9400 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1