(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stepladder Doubling as Ladder With Non-Slip Rubber MXJ (MXJ90F)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MXJ90F
MXJ120F
MXJ150F
MXJ180F
MXJ210F
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Head Step Height
(m)
Overall Length Of Ladder
(m)
Overall Length During Storage
(m)
Head Step Dimensions
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 5,329.17

STEPLADDERS 1 Piece(s) 5 Day(s) 0.82 1.75 0.889 252×157 351-6610 3500 1 unit

฿ 5,824.96

STEPLADDERS 1 Piece(s) 6 Day(s) 1.11 2.37 1.198 252×157 351-6571 4600 1 unit

฿ 7,342.41

STEPLADDERS 1 Piece(s) 12 Day(s) 1.41 2.99 1.507 251×160 351-6580 6100 1 unit

฿ 9,276.05

STEPLADDERS 1 Piece(s) 7 Day(s) 1.7 3.60 1.816 251×160 351-6598 7800 1 unit

฿ 11,097.15

STEPLADDERS 1 Piece(s) 10 Day(s) 2.00 4.22 2.125 251×160 351-6601 9500 1 unit

Basic Specifications

  • Product Model
    Step Cum Step Ladder
  • Maximum Operating Mass(kg)
    100
  • Standard
    Other Items
  • Step Width(mm)
    55
  • Standard details
    Consumer Product Safety Association (SG mark) certified goods A mark certified product
  • Material
    Aluminum
  • Amount Of Content
    1 unit
Part Number
MXJ90F
MXJ120F
MXJ150F
MXJ180F
MXJ210F
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Head Step Height
(m)
Overall Length Of Ladder
(m)
Overall Length During Storage
(m)
Head Step Dimensions
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 5,329.17

STEPLADDERS 1 Piece(s) 5 Day(s) 0.82 1.75 0.889 252×157 351-6610 3500 1 unit

฿ 5,824.96

STEPLADDERS 1 Piece(s) 6 Day(s) 1.11 2.37 1.198 252×157 351-6571 4600 1 unit

฿ 7,342.41

STEPLADDERS 1 Piece(s) 12 Day(s) 1.41 2.99 1.507 251×160 351-6580 6100 1 unit

฿ 9,276.05

STEPLADDERS 1 Piece(s) 7 Day(s) 1.7 3.60 1.816 251×160 351-6598 7800 1 unit

฿ 11,097.15

STEPLADDERS 1 Piece(s) 10 Day(s) 2.00 4.22 2.125 251×160 351-6601 9500 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1