(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

3-Series Ladder ALF

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 61,179.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
3ALF-67
3ALF-86
3ALF-110
3ALF-130
3ALF-150
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum Operating Mass
(kg)
Overall Length Before Extension
(m)
Overall Length After Extension
(m)
Total Length
(m)
Trusco Code Mass
(g)
Amount Of Content

฿ 61,179.00

TRIPLE LADDERS 1 Piece(s) 40 Day(s) 150 3 ~ 3.9 6 ~ 6.9 3.22~ 6.62 242-9934 24300 1 unit

฿ 80,889.00

TRIPLE LADDERS 1 Piece(s) 40 Day(s) 150 3 ~ 3.9 8 ~ 8.9 3.90~ 8.66 242-9942 32900 1 unit

฿ 103,159.00

TRIPLE LADDERS 1 Piece(s) 40 Day(s) 150 4 ~ 4.9 10 ~ 4.58~10.70 242-9951 40500 1 unit

฿ 116,879.00

TRIPLE LADDERS 1 Piece(s) 40 Day(s) 150 5 ~ 5.9 10 ~ 5.26~12.06 242-9969 48800 1 unit

฿ 132,749.00

TRIPLE LADDERS 1 Piece(s) 40 Day(s) 120 5 ~ 5.9 10 ~ 5.94~14.10 242-9977 55100 1 unit

Basic Specifications

  • Product Model
    Tripple Ladder
  • Standard
    Other Items
  • Effective Front Width(mm)
    328 (upper ladder), 376 (middle ladder), 424 (lower ladder)
  • Step Interval(mm)
    340
  • Step Width(mm)
    45
  • Features
    A dedicated work ladder with excellent overall performance that can be used under harsh conditions. Features an ALFLOW (international patent) joint structure that helps protect against twisting and bending.
  • Material
    Aluminum
  • Specifications
    A Mark Certified
  • Amount Of Content
    1 unit

Product Description

[Features]
· Delivers enhanced overall performance as a dedicated industrial ladder for use under severe conditions.
· Uses an ALFLO joint structure (patented internationally) that is resistant to twisting and deflection.

Part Number
3ALF-67
3ALF-86
3ALF-110
3ALF-130
3ALF-150
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum Operating Mass
(kg)
Overall Length Before Extension
(m)
Overall Length After Extension
(m)
Total Length
(m)
Trusco Code Mass
(g)
Amount Of Content

฿ 61,179.00

TRIPLE LADDERS 1 Piece(s) 40 Day(s) 150 3 ~ 3.9 6 ~ 6.9 3.22~ 6.62 242-9934 24300 1 unit

฿ 80,889.00

TRIPLE LADDERS 1 Piece(s) 40 Day(s) 150 3 ~ 3.9 8 ~ 8.9 3.90~ 8.66 242-9942 32900 1 unit

฿ 103,159.00

TRIPLE LADDERS 1 Piece(s) 40 Day(s) 150 4 ~ 4.9 10 ~ 4.58~10.70 242-9951 40500 1 unit

฿ 116,879.00

TRIPLE LADDERS 1 Piece(s) 40 Day(s) 150 5 ~ 5.9 10 ~ 5.26~12.06 242-9969 48800 1 unit

฿ 132,749.00

TRIPLE LADDERS 1 Piece(s) 40 Day(s) 120 5 ~ 5.9 10 ~ 5.94~14.10 242-9977 55100 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1