(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

3-Series Ladder Compact 3

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 40,925.46 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
LNT-50A
LNT-60A
LNT-70A
LNT-80A
LNT-90A SALE
LNT-100A SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length Before Extension
(m)
Overall Length After Extension
(m)
Total Length
(m)
Trusco Code Mass
(g)
Amount Of Content

฿ 40,925.46

TRIPLE LADDERS 1 Piece(s) 40 Day(s) 2 ~ 2.9 4 ~ 4.9 2.34~ 4.96 355-7758 15100 1 unit

฿ 43,456.25

TRIPLE LADDERS 1 Piece(s) 40 Day(s) 2 ~ 2.9 5 ~ 5.9 2.68~ 5.99 355-7766 17200 1 unit

฿ 46,446.83

TRIPLE LADDERS 1 Piece(s) 40 Day(s) 3 ~ 3.9 7 ~ 7.9 3.03~ 7.03 355-7774 19200 1 unit

฿ 50,515.38

TRIPLE LADDERS 1 Piece(s) 40 Day(s) 3 ~ 3.9 8 ~ 8.9 3.37~ 8.06 355-7782 21300 1 unit

฿ 62,788.72

฿ 60,352.52

TRIPLE LADDERS 1 Piece(s) 40 Day(s) 3 ~ 3.9 9 ~ 9.9 3.70~ 9.08 407-2162 26000 1 unit

฿ 64,491.29

฿ 61,795.55

TRIPLE LADDERS 1 Piece(s) 40 Day(s) 4 ~ 4.9 10 ~ 4.04~10.11 407-2154 28000 1 unit

Basic Specifications

  • Product Model
    Tripple Ladder
  • Maximum Operating Mass(kg)
    100
  • Standard
    Other Items
  • Effective Front Width(mm)
    353 (upper ladder) 358 (medium, lower ladder)
  • Step Interval(mm)
    344
  • Step Width(mm)
    43 (upper ladder) 20.5 (medium, lower ladder)
  • Features
    The unique casing pipe construction makes these pipes more lightweight than conventional products enabling smooth carry and storage work. The casing pipes have a thickness of 130 mm across and can be mounted on ordinary cars.
  • Material
    Aluminum
  • Specifications
    A Mark Certified
  • Amount Of Content
    1 unit

Product Description

[Features]
· A unique casing pipe structure makes this lighter than conventional products for easy carrying and storage.
· Using a casing pipe structure enables a thickness of only 130 mm.
· Can be loaded even in regular vehicles.

Part Number
LNT-50A
LNT-60A
LNT-70A
LNT-80A
LNT-90A SALE
LNT-100A SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length Before Extension
(m)
Overall Length After Extension
(m)
Total Length
(m)
Trusco Code Mass
(g)
Amount Of Content

฿ 40,925.46

TRIPLE LADDERS 1 Piece(s) 40 Day(s) 2 ~ 2.9 4 ~ 4.9 2.34~ 4.96 355-7758 15100 1 unit

฿ 43,456.25

TRIPLE LADDERS 1 Piece(s) 40 Day(s) 2 ~ 2.9 5 ~ 5.9 2.68~ 5.99 355-7766 17200 1 unit

฿ 46,446.83

TRIPLE LADDERS 1 Piece(s) 40 Day(s) 3 ~ 3.9 7 ~ 7.9 3.03~ 7.03 355-7774 19200 1 unit

฿ 50,515.38

TRIPLE LADDERS 1 Piece(s) 40 Day(s) 3 ~ 3.9 8 ~ 8.9 3.37~ 8.06 355-7782 21300 1 unit

฿ 62,788.72

฿ 60,352.52

TRIPLE LADDERS 1 Piece(s) 40 Day(s) 3 ~ 3.9 9 ~ 9.9 3.70~ 9.08 407-2162 26000 1 unit

฿ 64,491.29

฿ 61,795.55

TRIPLE LADDERS 1 Piece(s) 40 Day(s) 4 ~ 4.9 10 ~ 4.04~10.11 407-2154 28000 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1