(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

2-Series Ladder Super Cosmos 2CSM Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 14,449.69 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
2CSM-46
2CSM-53
2CSM-60
2CSM-67
2CSM-74
2CSM-80
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length Before Extension
(m)
Overall Length After Extension
(m)
Total Length
(m)
Trusco Code Mass
(g)
Amount Of Content

฿ 14,449.69

DOUBLE LADDERS 1 Piece(s) 12 Day(s) 2 ~ 2.9 4 ~ 4.9 2.89~4.59 371-8671 10300 1 unit

฿ 15,844.30

DOUBLE LADDERS 1 Piece(s) 10 Day(s) 3 ~ 3.9 5 ~ 5.9 3.23~5.27 371-8689 11300 1 unit

฿ 17,281.33

DOUBLE LADDERS 1 Piece(s) 12 Day(s) 3 ~ 3.9 5 ~ 5.9 3.57~5.95 371-8697 12800 1 unit

฿ 18,974.22

DOUBLE LADDERS 1 Piece(s) 10 Day(s) 3 ~ 3.9 6 ~ 6.9 3.91~6.63 371-8701 14800 1 unit

฿ 20,217.13

DOUBLE LADDERS 1 Piece(s) 40 Day(s) 4 ~ 4.9 7 ~ 7.9 4.25~7.31 371-8719 16300 1 unit

฿ 22,781.25

DOUBLE LADDERS 1 Piece(s) 12 Day(s) 4 ~ 4.9 7 ~ 7.9 4.59~7.99 371-8727 18100 1 unit

Basic Specifications

  • Product Model
    Double Ladder
  • Maximum Operating Mass(kg)
    100
  • Standard
    JIS Standard Item
  • Effective Front Width(mm)
    340 (upper ladder) 358 (lower ladder)
  • Step Interval(mm)
    340
  • Step Width(mm)
    42
  • Features
    Standard aluminum ladder ideal for light work. An easy to use ladder with large, wide-area steps.
  • Material
    Aluminum
  • Specifications
    Consumer Product Safety Association (SG mark) certified goods JIS standard product (JIS S1121 D-10 JQ0508010) A mark certified product
  • Amount Of Content
    1 unit

Product Description

A double-section ladder that uses an endless mechanism to prevent sagging of the extending rope.
[Features]
· A standard type made of aluminum.
· Comes with a thick and large stepping surface for ease of use.
· Uses an endless mechanism to prevent sagging of the extending rope and obstruction by the rope.
[Applications]
· For reaching high locations.
· Various uses, such as climbing onto the roof of a 2‑story building.

Part Number
2CSM-46
2CSM-53
2CSM-60
2CSM-67
2CSM-74
2CSM-80
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length Before Extension
(m)
Overall Length After Extension
(m)
Total Length
(m)
Trusco Code Mass
(g)
Amount Of Content

฿ 14,449.69

DOUBLE LADDERS 1 Piece(s) 12 Day(s) 2 ~ 2.9 4 ~ 4.9 2.89~4.59 371-8671 10300 1 unit

฿ 15,844.30

DOUBLE LADDERS 1 Piece(s) 10 Day(s) 3 ~ 3.9 5 ~ 5.9 3.23~5.27 371-8689 11300 1 unit

฿ 17,281.33

DOUBLE LADDERS 1 Piece(s) 12 Day(s) 3 ~ 3.9 5 ~ 5.9 3.57~5.95 371-8697 12800 1 unit

฿ 18,974.22

DOUBLE LADDERS 1 Piece(s) 10 Day(s) 3 ~ 3.9 6 ~ 6.9 3.91~6.63 371-8701 14800 1 unit

฿ 20,217.13

DOUBLE LADDERS 1 Piece(s) 40 Day(s) 4 ~ 4.9 7 ~ 7.9 4.25~7.31 371-8719 16300 1 unit

฿ 22,781.25

DOUBLE LADDERS 1 Piece(s) 12 Day(s) 4 ~ 4.9 7 ~ 7.9 4.59~7.99 371-8727 18100 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1