(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

1-Series Ladder ALF (1ALF-31)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1ALF-31
1ALF-41
1ALF-51
1ALF-61
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length Before Extension
(m)
Overall Length After Extension
(m)
Total Length
(m)
Trusco Code Mass
(g)
Amount Of Content

฿ 14,458.00

SINGLE LADDERS 1 Piece(s) 40 Day(s) 3 ~ 3.9 3 ~ 3.9 3.07 242-9675 7200 1 unit

฿ 18,595.00

SINGLE LADDERS 1 Piece(s) 40 Day(s) 4 ~ 4.9 4 ~ 4.9 4.09 242-9683 9000 1 unit

฿ 23,679.00

SINGLE LADDERS 1 Piece(s) 40 Day(s) 5 ~ 5.9 4 ~ 4.9 5.11 242-9691 11100 1 unit

฿ 27,668.00

SINGLE LADDERS 1 Piece(s) 40 Day(s) 6 ~ 6 ~ 6.9 6.13 242-9705 13300 1 unit

Basic Specifications

  • Product Model
    Single Ladders
  • Maximum Operating Mass(kg)
    150
  • Standard
    Other Items
  • Effective Front Width(mm)
    328
  • Step Interval(mm)
    340
  • Step Width(mm)
    45
  • Features
    It uses an aluminum ladder with torsion and deflection-resistant "All Flo" joint structure, for professional use. As a ladder to be used under harsh industrial conditions, it shows excellent overall performance.
  • Material
    Aluminum
  • Specifications
    A Mark Certified
  • Amount Of Content
    1 unit

Product Description

[Features]
· An aluminum ladder with an ALFLO joint structure suitable for professionals that is resistant to twisting and deflection.
· Delivers enhanced overall performance as a dedicated industrial ladder for use under severe conditions.

Part Number
1ALF-31
1ALF-41
1ALF-51
1ALF-61
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length Before Extension
(m)
Overall Length After Extension
(m)
Total Length
(m)
Trusco Code Mass
(g)
Amount Of Content

฿ 14,458.00

SINGLE LADDERS 1 Piece(s) 40 Day(s) 3 ~ 3.9 3 ~ 3.9 3.07 242-9675 7200 1 unit

฿ 18,595.00

SINGLE LADDERS 1 Piece(s) 40 Day(s) 4 ~ 4.9 4 ~ 4.9 4.09 242-9683 9000 1 unit

฿ 23,679.00

SINGLE LADDERS 1 Piece(s) 40 Day(s) 5 ~ 5.9 4 ~ 4.9 5.11 242-9691 11100 1 unit

฿ 27,668.00

SINGLE LADDERS 1 Piece(s) 40 Day(s) 6 ~ 6 ~ 6.9 6.13 242-9705 13300 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1