(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

1-Series Ladder Super Cosmos 1CSM Type (1CSM-40)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1CSM-24
1CSM-30
1CSM-37
1CSM-40
1CSM-50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Total Length
(m)
Trusco Code Mass
(g)
Amount Of Content

฿ 5,885.00

SINGLE LADDERS 1 Piece(s) 10 Day(s) 2.37 371-8620 4500 1 unit

฿ 6,618.00

SINGLE LADDERS 1 Piece(s) 10 Day(s) 2.97 371-8638 5500 1 unit

฿ 7,922.00

SINGLE LADDERS 1 Piece(s) 12 Day(s) 3.65 371-8646 6500 1 unit

฿ 7,479.00

SINGLE LADDERS 1 Piece(s) 10 Day(s) 3.99 371-8654 7000 1 unit

฿ 11,105.00

SINGLE LADDERS 1 Piece(s) 12 Day(s) 5.01 371-8662 8600 1 unit

Basic Specifications

  • Product Model
    Single Ladders
  • Maximum Operating Mass(kg)
    100
  • Standard
    JIS Standard Item
  • Effective Front Width(mm)
    358
  • Step Interval(mm)
    340
  • Step Width(mm)
    42
  • Features
    Standard aluminum ladder ideal for light work. An easy to use ladder with large, wide-area steps.
  • Material
    Aluminum
  • Specifications
    Consumer Product Safety Association (SG mark) certified goods JIS standard product (JIS S1121 C-10 JQ0508010) A mark certified product
  • Amount Of Content
    1 unit

Product Description

Standard type aluminum 1-Series ladder.

[Features]
· Easy to use due to thick, wide step surface.

[Application]
· For passage to high places.
· For light work.

Part Number
1CSM-24
1CSM-30
1CSM-37
1CSM-40
1CSM-50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Total Length
(m)
Trusco Code Mass
(g)
Amount Of Content

฿ 5,885.00

SINGLE LADDERS 1 Piece(s) 10 Day(s) 2.37 371-8620 4500 1 unit

฿ 6,618.00

SINGLE LADDERS 1 Piece(s) 10 Day(s) 2.97 371-8638 5500 1 unit

฿ 7,922.00

SINGLE LADDERS 1 Piece(s) 12 Day(s) 3.65 371-8646 6500 1 unit

฿ 7,479.00

SINGLE LADDERS 1 Piece(s) 10 Day(s) 3.99 371-8654 7000 1 unit

฿ 11,105.00

SINGLE LADDERS 1 Piece(s) 12 Day(s) 5.01 371-8662 8600 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is the standard aluminum ladder that is optimal for light work.

Specification

●Max Working Weight(kg):100
●SPQ(piece):1
●Front Effective Width: 358mm
●Rung Space: 340mm
●Consumer Product Safety Association (SG mark) Certified Product
●JIS Standard Product(JIS S1121 C-10 JQ0508010)
●A Mark Certified Product

Materials

●Aluminum Alloy