(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

3-Series Ladder Up Slider For Commercial (LA3-110)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
LA3-90 SALE
LA3-100 SALE
LA3-110 SALE
LA3-120 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum Operating Mass
(kg)
Standard Total length before extension
(m)
Total length after extension
(m)
Total Length
(m)
Trusco Code Mass
(g)
Amount Of Content

฿ 56,315.00

฿ 54,839.55

TRIPLE LADDERS 1 Piece(s) 40 Day(s) 130 JIS Standard Item 3 ~ 3.9 8 ~ 8.9 3.86~ 8.90 351-5711 28400 1 unit

฿ 64,325.00

฿ 60,278.96

TRIPLE LADDERS 1 Piece(s) 40 Day(s) 130 JIS Standard Item 4 ~ 4.9 9 ~ 9.9 4.19~ 9.90 351-5681 30500 1 unit

฿ 67,578.00

฿ 65,712.85

TRIPLE LADDERS 1 Piece(s) 40 Day(s) 100 Other Items 4 ~ 4.9 10 ~ 4.53~10.91 351-5699 32800 1 unit

฿ 75,830.00

฿ 71,143.71

TRIPLE LADDERS 1 Piece(s) 40 Day(s) 100 Other Items 4 ~ 4.9 10 ~ 4.86~11.91 351-5702 34900 1 unit

Basic Specifications

  • Product Type
    Tripple Ladder
  • Effective Front Width(mm)
    335 (upper ladder), 333 (middle ladder), 348 (lower ladder)
  • Step Interval(mm)
    335
  • Step Width(mm)
    42
  • Features
    A three-step type with excellent durability and resistance against torsion and vibrations.
  • Material
    Aluminum
  • Specifications
    A Mark Certified
  • Amount Of Content
    1 unit

Product Description

[Features]
· A triple-section type with excellent durability that is resistant to twisting and swaying.

Part Number
LA3-90 SALE
LA3-100 SALE
LA3-110 SALE
LA3-120 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum Operating Mass
(kg)
Standard Total length before extension
(m)
Total length after extension
(m)
Total Length
(m)
Trusco Code Mass
(g)
Amount Of Content

฿ 56,315.00

฿ 54,839.55

TRIPLE LADDERS 1 Piece(s) 40 Day(s) 130 JIS Standard Item 3 ~ 3.9 8 ~ 8.9 3.86~ 8.90 351-5711 28400 1 unit

฿ 64,325.00

฿ 60,278.96

TRIPLE LADDERS 1 Piece(s) 40 Day(s) 130 JIS Standard Item 4 ~ 4.9 9 ~ 9.9 4.19~ 9.90 351-5681 30500 1 unit

฿ 67,578.00

฿ 65,712.85

TRIPLE LADDERS 1 Piece(s) 40 Day(s) 100 Other Items 4 ~ 4.9 10 ~ 4.53~10.91 351-5699 32800 1 unit

฿ 75,830.00

฿ 71,143.71

TRIPLE LADDERS 1 Piece(s) 40 Day(s) 100 Other Items 4 ~ 4.9 10 ~ 4.86~11.91 351-5702 34900 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1