(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

2-Series Ladder Up Slider (HA2-51)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
HA2-44
HA2-51
HA2-64
HA2-72
HA2-81
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Total length before extension
(m)
Total length after extension
(m)
Total Length
(m)
Trusco Code Mass
(g)
Amount Of Content

฿ 18,490.00

DOUBLE LADDERS 1 Piece(s) 40 Day(s) 2 ~ 2.9 4 ~ 4.9 2.81~4.49 242-9217 10400 1 unit

฿ 20,603.00

DOUBLE LADDERS 1 Piece(s) 40 Day(s) 3 ~ 3.9 5 ~ 5.9 3.15~5.16 242-9225 11400 1 unit

฿ 24,038.00

DOUBLE LADDERS 1 Piece(s) 40 Day(s) 3 ~ 3.9 6 ~ 6.9 3.82~6.50 503-0501 15700 1 unit

฿ 27,735.00

DOUBLE LADDERS 1 Piece(s) 40 Day(s) 4 ~ 4.9 7 ~ 7.9 4.15~7.17 503-0510 16700 1 unit

฿ 31,696.00

DOUBLE LADDERS 1 Piece(s) 40 Day(s) 4 ~ 4.9 8 ~ 8.9 4.82~8.17 242-9233 19000 1 unit

Basic Specifications

  • Product Type
    Double Ladder
  • Maximum Operating Mass(kg)
    100
  • Standard
    JIS Standard Item
  • Effective Front Width(mm)
    331 (upper ladder) 351 (lower ladder)
  • Step Interval(mm)
    335
  • Step Width(mm)
    42
  • Features
    This is a high-grade aluminum ladder with excellent functionality and design. Uses an "endless mechanism" to keep the expansion rope taut. A very solid build with an anodized aluminum frame.
  • Material
    Aluminum
  • Specifications
    JIS Standard Product (JIS S1121D-10 JQ0508088) A Mark Certified Product
  • Amount Of Content
    1 unit

Product Description

[Features]
· A high quality aluminum ladder with excellent functionality and design.
· Uses an endless mechanism to prevent sagging of the extending rope.
· A frame finished with anodized aluminum for a sturdy structure.

Part Number
HA2-44
HA2-51
HA2-64
HA2-72
HA2-81
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Total length before extension
(m)
Total length after extension
(m)
Total Length
(m)
Trusco Code Mass
(g)
Amount Of Content

฿ 18,490.00

DOUBLE LADDERS 1 Piece(s) 40 Day(s) 2 ~ 2.9 4 ~ 4.9 2.81~4.49 242-9217 10400 1 unit

฿ 20,603.00

DOUBLE LADDERS 1 Piece(s) 40 Day(s) 3 ~ 3.9 5 ~ 5.9 3.15~5.16 242-9225 11400 1 unit

฿ 24,038.00

DOUBLE LADDERS 1 Piece(s) 40 Day(s) 3 ~ 3.9 6 ~ 6.9 3.82~6.50 503-0501 15700 1 unit

฿ 27,735.00

DOUBLE LADDERS 1 Piece(s) 40 Day(s) 4 ~ 4.9 7 ~ 7.9 4.15~7.17 503-0510 16700 1 unit

฿ 31,696.00

DOUBLE LADDERS 1 Piece(s) 40 Day(s) 4 ~ 4.9 8 ~ 8.9 4.82~8.17 242-9233 19000 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1