(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aluminum double ladder HE2 type (HE2-51)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
HE2-51
HE2-71
HE2-81 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Total length before extension
(m)
Total length after extension
(m)
Total Length
(m)
Trusco Code Mass
(g)
Amount Of Content

฿ 10,701.00

DOUBLE LADDERS 1 Piece(s) 40 Day(s) 3 ~ 3.9 5 ~ 5.9 3.15~5.16 242-9179 10900 1 unit

฿ 16,555.00

DOUBLE LADDERS 1 Piece(s) 10 Day(s) 4 ~ 4.9 7 ~ 7.9 4.17~7.17 242-9195 15600 1 unit

฿ 18,523.00

฿ 16,859.63

DOUBLE LADDERS 1 Piece(s) 40 Day(s) 4 ~ 4.9 7 ~ 7.9 4.49~7.84 242-9209 17700 1 unit

Basic Specifications

  • Product Type
    Double Ladder
  • Maximum Operating Mass(kg)
    100
  • Standard
    JIS Standard Item
  • Effective Front Width(mm)
    331 (upper ladder) 351 (lower ladder)
  • Step Interval(mm)
    335
  • Step Width(mm)
    42
  • Features
    Standard aluminum ladder ideal for light work. Lightweight type for easy carrying that can be extended quickly by working a rope.
  • Material
    Aluminum
  • Specifications
    JIS Standard Product (JIS S1121D-10 JQ0508088) Consumer Product Safety Association (SG Mark) Certified Product A Mark Certified Product
  • Amount Of Content
    1 unit

Product Description

A lightweight, standard type ladder that is convenient to carry and comes with a secure lock function.
[Features]
·Made of lightweight aluminum.
·A steel lock that firmly hangs on the step allows you to work safely.
·The rope can be easily stretched and contracted.
·Comes with a double pulley.
[Applications]
·It can be used for work on any site.

Part Number
HE2-51
HE2-71
HE2-81 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Total length before extension
(m)
Total length after extension
(m)
Total Length
(m)
Trusco Code Mass
(g)
Amount Of Content

฿ 10,701.00

DOUBLE LADDERS 1 Piece(s) 40 Day(s) 3 ~ 3.9 5 ~ 5.9 3.15~5.16 242-9179 10900 1 unit

฿ 16,555.00

DOUBLE LADDERS 1 Piece(s) 10 Day(s) 4 ~ 4.9 7 ~ 7.9 4.17~7.17 242-9195 15600 1 unit

฿ 18,523.00

฿ 16,859.63

DOUBLE LADDERS 1 Piece(s) 40 Day(s) 4 ~ 4.9 7 ~ 7.9 4.49~7.84 242-9209 17700 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is the standard aluminum ladder that is optimal for light work.

Specification

●Max Working Weight(kg):100
●Front Effective Width: 331mm(upper ladder) 351mm(lower ladder)
●Rung Space: 335mm
●Consumer Product Safety Association(SG mark) Certified Product
●JIS Standard Product(JIS S1121D-10 JQ0508088)
●A Mark Certified Product

Materials

●Aluminum