(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

1-Series Ladder Up Slider (HA1-20)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
HA1-20
HA1-31
HA1-41
HA1-51
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Total Length
(m)
Trusco Code Mass
(g)
Amount Of Content

฿ 7,133.00

SINGLE LADDERS 1 Piece(s) 40 Day(s) 2.08 268-3717 4900 1 unit

฿ 9,509.00

SINGLE LADDERS 1 Piece(s) 40 Day(s) 3.1 503-1095 6400 1 unit

฿ 11,888.00

SINGLE LADDERS 1 Piece(s) 40 Day(s) 4.1 503-1109 8000 1 unit

฿ 14,529.00

SINGLE LADDERS 1 Piece(s) 40 Day(s) 5.1 503-1117 9600 1 unit

Basic Specifications

  • Product Type
    Single Ladders
  • Maximum Operating Mass(kg)
    100
  • Standard
    JIS Standard Item
  • Effective Front Width(mm)
    351
  • Step Interval(mm)
    335
  • Step Width(mm)
    42
  • Features
    An aluminum extension ladder with superior toughness and design. Exceedingly corrosion resistant due to a anodized aluminum frame.
  • Material
    Aluminum
  • Specifications
    JIS Standard Product (JIS S1121C-10 JQ0508088) A Mark Certified Product
  • Amount Of Content
    1 unit

Product Description

[Features]
· An aluminum single-section ladder with excellent strength and design.
· Made with an anodized aluminum frame for superior corrosion resistance.

Part Number
HA1-20
HA1-31
HA1-41
HA1-51
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Total Length
(m)
Trusco Code Mass
(g)
Amount Of Content

฿ 7,133.00

SINGLE LADDERS 1 Piece(s) 40 Day(s) 2.08 268-3717 4900 1 unit

฿ 9,509.00

SINGLE LADDERS 1 Piece(s) 40 Day(s) 3.1 503-1095 6400 1 unit

฿ 11,888.00

SINGLE LADDERS 1 Piece(s) 40 Day(s) 4.1 503-1109 8000 1 unit

฿ 14,529.00

SINGLE LADDERS 1 Piece(s) 40 Day(s) 5.1 503-1117 9600 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1