(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

1-Series Ladder Up Slider Light Weight Type (HE1-31)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
HE1-31
HE1-41
HE1-51
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Total Length
(m)
Trusco Code Mass
(g)
Amount Of Content

฿ 6,339.00

SINGLE LADDERS 1 Piece(s) 40 Day(s) 3.1 423-3930 5900 1 unit

฿ 7,396.00

SINGLE LADDERS 1 Piece(s) 40 Day(s) 4.09 423-3948 7400 1 unit

฿ 8,453.00

SINGLE LADDERS 1 Piece(s) 40 Day(s) 5.09 242-8873 8900 1 unit

Basic Specifications

  • Product Type
    Single Ladders
  • Maximum Operating Mass(kg)
    100
  • Standard
    JIS Standard Item
  • Effective Front Width(mm)
    351
  • Step Interval(mm)
    335
  • Step Width(mm)
    42
  • Features
    Light and easy to carry standard type.
  • Material
    Aluminum
  • Specifications
    Consumer Product Safety Association (SG mark) certified goods JIS standard product (JIS S1121C-10 JQ0508088) A mark certified product
  • Amount Of Content
    1 unit

Product Description

[Features]
·A set of ladders for general use.
·Bulge processing, which is resistant to torsion, is applied to the connection between the frame and the steps.
·The leg ends are zinc-plated and have rubber backing.

Part Number
HE1-31
HE1-41
HE1-51
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Total Length
(m)
Trusco Code Mass
(g)
Amount Of Content

฿ 6,339.00

SINGLE LADDERS 1 Piece(s) 40 Day(s) 3.1 423-3930 5900 1 unit

฿ 7,396.00

SINGLE LADDERS 1 Piece(s) 40 Day(s) 4.09 423-3948 7400 1 unit

฿ 8,453.00

SINGLE LADDERS 1 Piece(s) 40 Day(s) 5.09 242-8873 8900 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1