(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Extending Ladder (MSN44)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MSN38
MSN44
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length After Extension
(m)
Number Of Steps
(Step)
Total Length
(m)
Trusco Code Mass
(g)
Amount Of Content

฿ 24,490.50

TELESCOPIC LADDERS 1 Piece(s) 12 Day(s) 3 ~ 3.9 13 0.94~3.80 385-3713 12500 1 unit

฿ 28,833.28

TELESCOPIC LADDERS 1 Piece(s) 12 Day(s) 4 ~ 4.9 15 1.02~4.42 385-3721 13500 1 unit

Basic Specifications

  • Product Model
    Extendable Ladder
  • Maximum Operating Mass(kg)
    100
  • Standard
    No Standards
  • Overall Length Befor Extension(m)
    ~ 1.9
  • Step Interval(mm)
    305
  • Overall Width(mm)
    510
  • Material
    Aluminum
  • Amount Of Content
    1 unit

Product Description

[Features]
· Made with gaps to prevent finger trapping between steps.
· Uses a slowdown system that slowly retracts the ladder for storage.
· Uses a lock release lever that indicates its status by color.

Part Number
MSN38
MSN44
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length After Extension
(m)
Number Of Steps
(Step)
Total Length
(m)
Trusco Code Mass
(g)
Amount Of Content

฿ 24,490.50

TELESCOPIC LADDERS 1 Piece(s) 12 Day(s) 3 ~ 3.9 13 0.94~3.80 385-3713 12500 1 unit

฿ 28,833.28

TELESCOPIC LADDERS 1 Piece(s) 12 Day(s) 4 ~ 4.9 15 1.02~4.42 385-3721 13500 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1