(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

2 Part Ladder, Extendable Leg

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 21,992.01 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MDE57D
MDE64D
MDE77D
MDE84D
MDE91D
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Total Length
(m)
Trusco Code Mass
(kg)
Amount Of Content

฿ 21,992.01

DOUBLE LADDERS 1 Piece(s) 40 Day(s) 3.98~5.68 455-5771 16.0 1 unit

฿ 23,884.97

DOUBLE LADDERS 1 Piece(s) 40 Day(s) 4.32~6.37 455-5589 17.5 1 unit

฿ 28,418.92

DOUBLE LADDERS 1 Piece(s) 40 Day(s) 5.01~7.75 455-5597 19.7 1 unit

฿ 31,904.68

DOUBLE LADDERS 1 Piece(s) 40 Day(s) 5.36~8.44 455-5601 22.0 1 unit

฿ 36,876.22

DOUBLE LADDERS 1 Piece(s) 40 Day(s) 5.70~9.13 455-5619 25.1 1 unit

Basic Specifications

  • Product Model
    Double Ladder
  • Maximum Operating Mass(kg)
    100
  • Standard
    No Standards
  • Effective Front Width(mm)
    331 (upper ladder) 331 (lower ladder)
  • Step Interval(mm)
    345
  • Step Width(mm)
    42 (upper ladder) 21.5 (lower ladder)
  • Amount Of Content
    1 unit

Product Description

[Features]
· Each leg is extendable by 309 mm, enabling installation even in locations with level differences.
· A middle slide type for easy storage.
· Uses large feet that are safe and secure.
[Materials]
· Aluminum

Part Number
MDE57D
MDE64D
MDE77D
MDE84D
MDE91D
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Total Length
(m)
Trusco Code Mass
(kg)
Amount Of Content

฿ 21,992.01

DOUBLE LADDERS 1 Piece(s) 40 Day(s) 3.98~5.68 455-5771 16.0 1 unit

฿ 23,884.97

DOUBLE LADDERS 1 Piece(s) 40 Day(s) 4.32~6.37 455-5589 17.5 1 unit

฿ 28,418.92

DOUBLE LADDERS 1 Piece(s) 40 Day(s) 5.01~7.75 455-5597 19.7 1 unit

฿ 31,904.68

DOUBLE LADDERS 1 Piece(s) 40 Day(s) 5.36~8.44 455-5601 22.0 1 unit

฿ 36,876.22

DOUBLE LADDERS 1 Piece(s) 40 Day(s) 5.70~9.13 455-5619 25.1 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1