(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Caution Rope (3-Strand Type)

Caution Rope (3-Strand Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 218.50 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
Y9-100
Y12-100
YEB1220
YEB1250
YEB-1230
YEB-915
YEB-920
YEB-930
YEB-950
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(mm)
Trusco Code Mass
(g)
Wire diameter
(mm)
Amount Of Content

฿ 836.83

ROPES 1 Piece(s) 10 Day(s) 100 355-4571 2800 8.3 1 Roll

฿ 1,372.70

ROPES 1 Piece(s) 10 Day(s) 100 355-4562 4800 11.5 1 Roll

฿ 485.40

ROPES 1 Piece(s) 10 Day(s) 20 367-8121 960 11.5 1 Roll

฿ 1,011.00

ROPES 1 Piece(s) 10 Day(s) 50 367-8148 2400 11.5 1 Roll

฿ 713.38

ROPES 1 Piece(s) 10 Day(s) 30 367-8130 1440 11.5 1 Roll

฿ 218.50

ROPES 1 Piece(s) 10 Day(s) 15 367-8156 420 8.3 1 Roll

฿ 288.57

ROPES 1 Piece(s) 10 Day(s) 20 367-8164 560 8.3 1 Roll

฿ 422.66

ROPES 1 Piece(s) 10 Day(s) 30 367-8172 840 8.3 1 Roll

฿ 686.99

ROPES 1 Piece(s) 10 Day(s) 50 367-8181 1400 8.3 1 Roll

Basic Specifications

  • Product Type
    Rope
  • Color
    Yellow / Black
  • Features
    Noticeable stripped pattern for indicating restricted areas, land readjustment, etc.
  • Use
    Keep Out / Hazardous Area display
  • Material Quality
    Polyethylene (PE)
  • Package Presentation
    Band Wrapping
  • Amount Of Content
    1 Roll

Product Description

Noticeable striped pattern for the display and readjustment of off-limits areas. To indicate that an area is off limits or dangerous.

Part Number
Y9-100
Y12-100
YEB1220
YEB1250
YEB-1230
YEB-915
YEB-920
YEB-930
YEB-950
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(mm)
Trusco Code Mass
(g)
Wire diameter
(mm)
Amount Of Content

฿ 836.83

ROPES 1 Piece(s) 10 Day(s) 100 355-4571 2800 8.3 1 Roll

฿ 1,372.70

ROPES 1 Piece(s) 10 Day(s) 100 355-4562 4800 11.5 1 Roll

฿ 485.40

ROPES 1 Piece(s) 10 Day(s) 20 367-8121 960 11.5 1 Roll

฿ 1,011.00

ROPES 1 Piece(s) 10 Day(s) 50 367-8148 2400 11.5 1 Roll

฿ 713.38

ROPES 1 Piece(s) 10 Day(s) 30 367-8130 1440 11.5 1 Roll

฿ 218.50

ROPES 1 Piece(s) 10 Day(s) 15 367-8156 420 8.3 1 Roll

฿ 288.57

ROPES 1 Piece(s) 10 Day(s) 20 367-8164 560 8.3 1 Roll

฿ 422.66

ROPES 1 Piece(s) 10 Day(s) 30 367-8172 840 8.3 1 Roll

฿ 686.99

ROPES 1 Piece(s) 10 Day(s) 50 367-8181 1400 8.3 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1