- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of A-3654
-
- Product Type
- Ground sheet
-
- Width×Length(m)
- 3.52×5.31
-
- Color
- Blue
-
- Shape
- Folding Type
-
- Number of Grommets(piece)
- 20
-
- Grommet pitch(cm)
- 90
-
- Seat thickness(mm)
- 0.11
-
- JAN Code
- 4989999801767
-
- Trusco Code
- 123-7161
-
- Features
- About 50% lighter than the #3000 ground sheet.
-
- Application
- Simple Curing
-
- Tensile Strength
- Vertical 310 N/5 cm, horizontal 290 N/5 cm
-
- Durability period
- Approximately 3 months
-
- Material/sheet
- Polyethylene (PE)
-
- Material/grommet
- Aluminum (Inner Diameter: 12 mm)
-
- Mass(g)
- 1400
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 698.00
|
BLUE SHEETS
|
10 Piece(s)
|
|
12 Day(s)
|
1 pc. |
Basic Specifications
-
- Product Type
- Ground sheet
-
- Width×Length(m)
- 3.52×5.31
-
- Color
- Blue
-
- Shape
- Folding Type
-
- Number of Grommets(piece)
- 20
-
- Grommet pitch(cm)
- 90
-
- Seat thickness(mm)
- 0.11
-
- JAN Code
- 4989999801767
-
- Trusco Code
- 123-7161
-
- Features
- About 50% lighter than the #3000 ground sheet.
-
- Application
- Simple Curing
-
- Tensile Strength
- Vertical 310 N/5 cm, horizontal 290 N/5 cm
-
- Durability period
- Approximately 3 months
-
- Material/sheet
- Polyethylene (PE)
-
- Material/grommet
- Aluminum (Inner Diameter: 12 mm)
-
- Mass(g)
- 1400
-
- Amount Of Content
- 1 pc.
Product Description
Approx. 51% lighter than #3000 ground sheet.
Simple protective covering.
Wide loom used for seamless.
Specifications of A-3654
-
- Product Type
- Ground sheet
-
- Width×Length(m)
- 3.52×5.31
-
- Color
- Blue
-
- Shape
- Folding Type
-
- Number of Grommets(piece)
- 20
-
- Grommet pitch(cm)
- 90
-
- Seat thickness(mm)
- 0.11
-
- JAN Code
- 4989999801767
-
- Trusco Code
- 123-7161
-
- Features
- About 50% lighter than the #3000 ground sheet.
-
- Application
- Simple Curing
-
- Tensile Strength
- Vertical 310 N/5 cm, horizontal 290 N/5 cm
-
- Durability period
- Approximately 3 months
-
- Material/sheet
- Polyethylene (PE)
-
- Material/grommet
- Aluminum (Inner Diameter: 12 mm)
-
- Mass(g)
- 1400
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 698.00
|
BLUE SHEETS
|
10 Piece(s)
|
|
12 Day(s)
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●#3000 Approx. 50% lighter weight than blue sheets.Usage
●Simple care.Specification
●Q'ty Per Pack(sheet):10
●W x L(m):3.52 x 5.31
●Number of Eyelets(piece):20
●Color: Blue
●Thickness: 0.11mm
●Tensile Strength: Vertical 310N/5cm, Horizontal 290N/5cm
●Endurance Period: Approx. 3 MonthsMaterials
●Sheet: Polyethylene(PE)
●Eyelet: Aluminum(inner diameter: 12mm)
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?