(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Waterproof Ground Sheet

Waterproof Ground Sheet

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of BS20-1827

  • Product Type
    Ground sheet
  • Width×Length(m)
    1.7×2.5
  • Color
    Blue
  • Shape
    Folding Type
  • Number of Grommets(piece)
    10
  • Grommet pitch(cm)
    90
  • Seat thickness(mm)
    0.18
  • Trusco Code
    360-0025
  • Features
    The grommet is molded and welded with the same material as the sheet (polyethylene) in order to avoid peeling or dropping and provide distortion resistance and high durability.
  • Application
    Protective cover for indoor and outdoor construction sites, sheet for agricultural forestry industries and fishers.
  • Tensile Strength
    Vertical 433 N, horizontal 363 N/5 cm
  • Durability period
    Approx. 3 to 6 months
  • Material/sheet
    Polyethylene (PE)
  • Material/grommet
    Polyethylene (PE) (Inner diameter: 12 mm)
  • Mass(g)
    500
  • Amount Of Content
    1 pc.
Part Number
BS20-1827
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width×Length
(m)
Number of Grommets
(piece)
Trusco Code Mass
(g)
Amount Of Content

฿ 215.00

BLUE SHEETS 1 Piece(s) 12 Day(s) 1.7×2.5 10 360-0025 500 1 pc.

Basic Specifications

  • Product Type
    Ground sheet
  • Color
    Blue
  • Shape
    Folding Type
  • Grommet pitch(cm)
    90
  • Seat thickness(mm)
    0.18
  • Features
    The grommet is molded and welded with the same material as the sheet (polyethylene) in order to avoid peeling or dropping and provide distortion resistance and high durability.
  • Application
    Protective cover for indoor and outdoor construction sites, sheet for agricultural forestry industries and fishers.
  • Tensile Strength
    Vertical 433 N, horizontal 363 N/5 cm
  • Durability period
    Approx. 3 to 6 months
  • Material/sheet
    Polyethylene (PE)
  • Material/grommet
    Polyethylene (PE) (Inner diameter: 12 mm)
  • Amount Of Content
    1 pc.

Product Description

A polyethylene waterproof laminated groundsheet that can be used for a wide range of applications, from work to households.
[Features]
· The thread and the waterproof treated laminate parts are all made of polyethylene (PE).
· Highly waterproof, inexpensive and lightweight work sheet.
· Called a "blue sheet" or ground sheet since the color of the lamination is blue.
· Medium thick sheet of about 0.15 mm thickness, meant for short-term use. The standard use period is about 3 to 6 months.
[Applications]
· Protective cover for indoor and outdoor construction sites, sheet for agricultural forestry industries and fishers.
· Can be used for a wide range of applications such as cover to protect open-air storage from rain and dust, curing sheet, etc.

Specifications of BS20-1827

  • Product Type
    Ground sheet
  • Width×Length(m)
    1.7×2.5
  • Color
    Blue
  • Shape
    Folding Type
  • Number of Grommets(piece)
    10
  • Grommet pitch(cm)
    90
  • Seat thickness(mm)
    0.18
  • Trusco Code
    360-0025
  • Features
    The grommet is molded and welded with the same material as the sheet (polyethylene) in order to avoid peeling or dropping and provide distortion resistance and high durability.
  • Application
    Protective cover for indoor and outdoor construction sites, sheet for agricultural forestry industries and fishers.
  • Tensile Strength
    Vertical 433 N, horizontal 363 N/5 cm
  • Durability period
    Approx. 3 to 6 months
  • Material/sheet
    Polyethylene (PE)
  • Material/grommet
    Polyethylene (PE) (Inner diameter: 12 mm)
  • Mass(g)
    500
  • Amount Of Content
    1 pc.
Part Number
BS20-1827
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width×Length
(m)
Number of Grommets
(piece)
Trusco Code Mass
(g)
Amount Of Content

฿ 215.00

BLUE SHEETS 1 Piece(s) 12 Day(s) 1.7×2.5 10 360-0025 500 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●By molding and welding the eyelet with the same raw material(polyethylene) as the sheet, it does not peel off/does not fall off and deformation is less and high strength is realized.

Usage

●Protection cover for indoor and outdoor construction sites, sheets for agriculture water and fishery industry.

Specification

●Color: Blue 
●Thickness: 0.18mm
●Tensile Strength: Vertical 433N/5cm, Horizontal 363N/5cm
●Endurance Period: Approx. 3 to 6 Months

Materials

●Sheet: Polyethylene(PE)
●Eyelet: Polyethylene(PE) (inner diameter: 12mm)