(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sandbag (722)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
700R
722
725
732
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Body Length Before Water Absorption Body Width Before Water Absorption Length After Water Absorption Width After Water Absorption Thickness After Water Absorption Trusco Code Weight After Water Absorption
(kg)
Mass
(g)
Amount Of Content

฿ 775.00

ABSORBING WATER SAND BAGS 1 Piece(s) 12 Day(s) 400 600 Approximately 400 600 150 399-0087 Approx. 15 350 1 pc.

฿ 829.00

ABSORBING WATER SAND BAGS 1 Piece(s) 1 Day(s) 300 500 Approx. 300 500 200 324-3729 Approx. 23 350 1 pc.

฿ 1,169.00

ABSORBING WATER SAND BAGS 1 Piece(s) 1 Day(s) 200 2000 Approx. 200 2000 200 324-3737 Approximately 80 680 1 pc.

฿ 847.00

ABSORBING WATER SAND BAGS 1 Piece(s) 1 Day(s) 300 500 Approx. 300 500 200 324-3753 Approx. 20 380 1 pc.

Basic Specifications

  • Product Type
    Sandbags, Water Stop Supplies
  • Body Thickness Before Water Absorption
    10
  • Material Quality
    Non-Woven (Slip-Prevention: Natural Rubber), Water-Absorbing Polymer
  • Water Absorbing Time(Minutes)
    Approx. 3
  • Features
    Need not be filled with soil (sandless) as the bag expands in a matter of minutes on reacting with water. It has tie strings that can be used to tie them with each other.
  • Use
    Measures against flood damage. Prevention of flooding in houses.
  • Warning
    Cannot be used in seawater.
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Reacts to water and expands in minutes. No need to fill with soil.
· Comes with a cord for joining together.
[Applications]
· Flood countermeasures.
· Prevents the ingress of water into houses, etc.

Part Number
700R
722
725
732
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Body Length Before Water Absorption Body Width Before Water Absorption Length After Water Absorption Width After Water Absorption Thickness After Water Absorption Trusco Code Weight After Water Absorption
(kg)
Mass
(g)
Amount Of Content

฿ 775.00

ABSORBING WATER SAND BAGS 1 Piece(s) 12 Day(s) 400 600 Approximately 400 600 150 399-0087 Approx. 15 350 1 pc.

฿ 829.00

ABSORBING WATER SAND BAGS 1 Piece(s) 1 Day(s) 300 500 Approx. 300 500 200 324-3729 Approx. 23 350 1 pc.

฿ 1,169.00

ABSORBING WATER SAND BAGS 1 Piece(s) 1 Day(s) 200 2000 Approx. 200 2000 200 324-3737 Approximately 80 680 1 pc.

฿ 847.00

ABSORBING WATER SAND BAGS 1 Piece(s) 1 Day(s) 300 500 Approx. 300 500 200 324-3753 Approx. 20 380 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Inflate in a few minutes in response to water, so packing up the soil is not necessary.
●String is attached, so you can connect.

Specification

●Water Absorption Time: Approx. 3 minutes(excluding 725)

Materials

●Non-Woven Fabric(non-slip: natural rubber)
●Water-Absorbing Polymer

Warning

●It can not be used in sea water.