(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
JBCA |
JBCB |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Detail Type | Longitudinal (mm) |
Trusco Code | Mass (g) |
Specifications | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 844.00 |
SAND BAGS | 1 Piece(s) | 12 Day(s) | A Type | 900 | 356-1135 | 560 | With cuts for threading the sandbag belt | 1 pc. | ||
฿ 872.00 |
SAND BAGS | 1 Piece(s) | 12 Day(s) | B Type | 1100 | 356-1143 | 650 | No cuts for threading the sandbag belt | 1 pc. |
[Features]
· Cover for 1-ton large-volume sandbags. Used to protect from UV damage / degradation.
· Can be moved and laid by a forklift by picking it up using the belt section.
[Applications]
· Cover for laying large-volume sandbags.
Part Number |
---|
JBCA |
JBCB |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Detail Type | Longitudinal (mm) |
Trusco Code | Mass (g) |
Specifications | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 844.00 |
SAND BAGS | 1 Piece(s) | 12 Day(s) | A Type | 900 | 356-1135 | 560 | With cuts for threading the sandbag belt | 1 pc. | ||
฿ 872.00 |
SAND BAGS | 1 Piece(s) | 12 Day(s) | B Type | 1100 | 356-1143 | 650 | No cuts for threading the sandbag belt | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?