(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

OD Sandbag

OD Sandbag

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of ODD4862200

  • Product Type
    Sandbags, Water Stop Supplies
  • Longitudinal(mm)
    620
  • Side(mm)
    480
  • Material Quality
    Polyethylene (PE)
  • Trusco Code
    359-8489
  • Mass(g)
    9000
  • Features
    Dark green soil bag that blends in with greenery. The soil bag is discrete and does not interfere with the beauty of the landscape in mountainous and green areas.
  • Use
    For construction work in forests, mountainous areas, and green zones.
  • Specifications
    With gathering rope
  • Amount Of Content
    1 Pack (200 Sheets)
Part Number
ODD4862200 SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 12,043.00

฿ 11,079.56

SAND BAGS 1 Pack(s)

200 Pieces Per Package

10 Day(s) 1 Pack (200 Sheets)

Basic Specifications

  • Product Type
    Sandbags, Water Stop Supplies
  • Longitudinal(mm)
    620
  • Side(mm)
    480
  • Material Quality
    Polyethylene (PE)
  • Trusco Code
    359-8489
  • Mass(g)
    9000
  • Features
    Dark green soil bag that blends in with greenery. The soil bag is discrete and does not interfere with the beauty of the landscape in mountainous and green areas.
  • Use
    For construction work in forests, mountainous areas, and green zones.
  • Specifications
    With gathering rope
  • Amount Of Content
    1 Pack (200 Sheets)

Product Description

[Features]
· Dark green sandbag that blends into green environments.
· A sandbag that when used in mountainous areas and green belts does not mar the scenery. Also used for masking dirt and other stains.
[Applications]
· Construction and earthwork in forests, mountainous areas, green belts, etc.

Specifications of ODD4862200

  • Product Type
    Sandbags, Water Stop Supplies
  • Longitudinal(mm)
    620
  • Side(mm)
    480
  • Material Quality
    Polyethylene (PE)
  • Trusco Code
    359-8489
  • Mass(g)
    9000
  • Features
    Dark green soil bag that blends in with greenery. The soil bag is discrete and does not interfere with the beauty of the landscape in mountainous and green areas.
  • Use
    For construction work in forests, mountainous areas, and green zones.
  • Specifications
    With gathering rope
  • Amount Of Content
    1 Pack (200 Sheets)
Part Number
ODD4862200 SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 12,043.00

฿ 11,079.56

SAND BAGS 1 Pack(s)

200 Pieces Per Package

10 Day(s) 1 Pack (200 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1