(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Super Sandbag (D10)

Super Sandbag (D10)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
D10
SPD4862200
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Trusco Code Mass
(g)
Amount Of Content

฿ 313.96

SAND BAGS 1 Pack(s)

10 Pieces Per Package

12 Day(s) 351-4994 400 1 Pack (10 Sheets)

฿ 6,187.00

SAND BAGS 1 Pack(s)

200 Pieces Per Package

10 Day(s) 336-5778 8000 1 Pack (200 Sheets)

Basic Specifications

  • Product Type
    Sandbags, Water Stop Supplies
  • Longitudinal(mm)
    620
  • Side(mm)
    480
  • Material Quality
    Polyethylene (PE)
  • Features
    Dedicated pure domestic soil for earthworks. Product is made of polyethylene for outstanding flexibility and ease of use. Has a black line drawn as standard to indicate 25 kg when filled with sand. Outstanding ease of use as there is no need to weigh.
  • Use
    Earthworks at civil engineering sites. Earthworks for river conservation work, etc. Earthworks for construction and building sites.
  • Specifications
    With gathering rope

Product Description

[Features]
· Genuine Japanese sandbag specialized for earthwork.
· Made from polyethylene, making it a pliant and very easy to handle product.
· All bags come with a black line indicating the point at which the bag will weigh 25 kg when filled with sand. There is no need to weigh the bags, making them supremely easy to work with.
[Applications]
· Earthwork in civil engineering projects.
· Earthwork such as that in river works.
· Earthwork such as at construction and building sites.

Part Number
D10
SPD4862200
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Trusco Code Mass
(g)
Amount Of Content

฿ 313.96

SAND BAGS 1 Pack(s)

10 Pieces Per Package

12 Day(s) 351-4994 400 1 Pack (10 Sheets)

฿ 6,187.00

SAND BAGS 1 Pack(s)

200 Pieces Per Package

10 Day(s) 336-5778 8000 1 Pack (200 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1