(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

AM/FM Radio with Water-Activated Battery

AM/FM Radio with Water-Activated Battery

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of NWP-NFR-D

  • Product type
    Charging Radio
  • Width(mm)
    95
  • Depth(mm)
    28
  • Height(mm)
    58
  • Trusco Code
    397-5983
  • Features
    This AM/FM radio set with a water battery can be immediately used upon pouring water in it. This is an ideal information source at the time of disaster. Can be operated by using commercially available AA batteries.
  • Mass(g)
    132
  • Material Quality
    ABS Resin
  • Amount Of Content
    1 unit
Part Number
NWP-NFR-D
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 806.38

RECHARGEABLE RADIO LIGHTS 1 Piece(s) 12 Day(s) 1 unit

Basic Specifications

  • Product type
    Charging Radio
  • Width(mm)
    95
  • Depth(mm)
    28
  • Height(mm)
    58
  • Trusco Code
    397-5983
  • Features
    This AM/FM radio set with a water battery can be immediately used upon pouring water in it. This is an ideal information source at the time of disaster. Can be operated by using commercially available AA batteries.
  • Mass(g)
    132
  • Material Quality
    ABS Resin
  • Amount Of Content
    1 unit

Product Description

[Features]
· An AM/FM radio set with a water-activated battery that can be used immediately just by adding water.
· Ideal for use as a source of information in a disaster.
· Can also use commercially available AA batteries.

Specifications of NWP-NFR-D

  • Product type
    Charging Radio
  • Width(mm)
    95
  • Depth(mm)
    28
  • Height(mm)
    58
  • Trusco Code
    397-5983
  • Features
    This AM/FM radio set with a water battery can be immediately used upon pouring water in it. This is an ideal information source at the time of disaster. Can be operated by using commercially available AA batteries.
  • Mass(g)
    132
  • Material Quality
    ABS Resin
  • Amount Of Content
    1 unit
Part Number
NWP-NFR-D
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 806.38

RECHARGEABLE RADIO LIGHTS 1 Piece(s) 12 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1