1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Assembled one-sleeve desk (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Assembled one-sleeve desk
  • Assembled one-sleeve desk
  • Assembled one-sleeve desk
  • Assembled one-sleeve desk
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 27,834.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·A post-form top plate is used, and the entire surface is finished in an R shape that is easy to hold and has a nice texture. ·The central drawer has a latch mechanism that prevents the drawer from popping out in the event of an earthquake.

Part Number
NED107B-AWHSALE
NED117B-AWHSALE
NED127B-AWHSALE
NED147B-AWHSALE
NELD107B-AWHSALE
NELD117B-AWHSALE
NELD127B-AWHSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFrontage
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 29,309.46

฿ 25,200.27

SYSTEM DESKS 1 Piece(s) 40 Day(s) 1000463-1994430001 unit

฿ 30,268.28

฿ 25,945.97

SYSTEM DESKS 1 Piece(s) 40 Day(s) 1100463-2010450001 unit

฿ 30,896.03

฿ 26,273.98

SYSTEM DESKS 1 Piece(s) 40 Day(s) 1200463-2044470001 unit

฿ 36,690.64

฿ 31,697.04

SYSTEM DESKS 1 Piece(s) 40 Day(s) 1400463-2087530001 unit

฿ 27,834.19

฿ 23,711.95

SYSTEM DESKS 1 Piece(s) 40 Day(s) 1000463-2273430001 unit

฿ 27,878.06

฿ 23,771.62

SYSTEM DESKS 1 Piece(s) 40 Day(s) 1100463-2290450001 unit

฿ 29,154.84

฿ 24,813.68

SYSTEM DESKS 1 Piece(s) 40 Day(s) 1200463-2303470001 unit

Loading...

  1. 1

Basic Information

Product Model Table Height(mm) 700 Depth(mm) 700
Color White Specifications Assembly type Amount Of Content 1 unit