1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Label Seal (Printer Dual Use) Recycled Paper【20-100 Pieces Per Package】 (Part Number)

Label Seal (Printer Dual Use) Recycled Paper
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 435.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Printing-compatible label stickers that can be printed on various types of printers.
[Features]
· Label sticker satisfies the judgment criteria prescribed in "Stationery (tack labels)" in Green Purchasing Law of Japan.
· Recycled paper with a 100% used-paper ratio has been used for both the labels and backing.
· Label sticker that can be printed with various printers.
[Applications]
· Used for creating all kinds of labels.
· Perfect for making labels on site or at the office.

Part Number
31331
31332
31333
31334
31335
31336
31337
31338
31339
31340
31350
31356
31358
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipDetails Model Vertical Label Size
(mm)
Horizontal Label Size
(mm)
Quantity Per Pack (Sheets) Trusco Code Mass
(g)

฿ 435.00

LABEL SEAL 1 Pack(s)

20 Pieces Per Package

1 Day(s) 1 Surface Type29721020410-4421210

฿ 1,825.00

LABEL SEAL 1 Pack(s)

100 Pieces Per Package

1 Day(s) 1 Surface Type297210100410-4439970

฿ 435.00

LABEL SEAL 1 Pack(s)

20 Pieces Per Package

1 Day(s) With Margins on Four Sides - 12 Configurations42.386.420410-4447210

฿ 1,825.00

LABEL SEAL 1 Pack(s)

100 Pieces Per Package

1 Day(s) With Margins on Four Sides - 12 Configurations42.386.4100410-4455970

฿ 435.00

LABEL SEAL 1 Pack(s)

20 Pieces Per Package

1 Day(s) With Top and Bottom Margins - 18 Configurations42.37020410-4463210

฿ 1,825.00

LABEL SEAL 1 Pack(s)

100 Pieces Per Package

1 Day(s) With Top and Bottom Margins - 18 Configurations42.370100410-4471970

฿ 435.00

LABEL SEAL 1 Pack(s)

20 Pieces Per Package

1 Day(s) With Top and Bottom Margins - 21 Configurations38.17020410-4480210

฿ 1,825.00

LABEL SEAL 1 Pack(s)

100 Pieces Per Package

1 Day(s) With Top and Bottom Margins - 21 Configurations38.170100410-4498970

฿ 435.00

LABEL SEAL 1 Pack(s)

20 Pieces Per Package

1 Day(s) With Margins on Four Sides - 10 Configurations50.886.420410-4501210

฿ 1,825.00

LABEL SEAL 1 Pack(s)

100 Pieces Per Package

1 Day(s) With Margins on Four Sides - 10 Configurations50.886.4100410-4510970

฿ 1,825.00

LABEL SEAL 1 Pack(s)

100 Pieces Per Package

1 Day(s) With Margins on Four Sides - 44 Configurations25.448.3100410-4528970

฿ 435.00

LABEL SEAL 1 Pack(s)

20 Pieces Per Package

1 Day(s) With Rounded Corner Margins on Four Sides - 65 Configurations21.238.120410-4536210

฿ 435.00

LABEL SEAL 1 Pack(s)

20 Pieces Per Package

12 Day(s) With Rounded Corner Margins on Four Sides - 92 Configurations104520410-4544210

Loading...

  1. 1

Basic Information

Product Type Option Brand Other Tape color (cartridge) White
Sheet Size A4 Thickness(mm) 0.18 Feature 1 Both label and working paper use waste paper pulp content of which 100% is recycled paper.
Feature 2 Ideal for creating labels for work sites and offices. Feature 3 Free of charge software [label shops] and other commercially available software can also be used to edit labels easily. Specifications Green Purchasing Compliant Product
Material Recycled Paper (Waste Paper Pulp Content of 100%)