1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Polycarbonate Locking Type Ruler (Part Number)

TRC SQUARES

Polycarbonate Locking Type Ruler
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 271.93/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Features】
・ As it is polycarbonate, objects can't easily be damaged.
- Polycarbonate is even stronger than ABS.
- Can also be used with round objects.
【Use】
・ Drawing at a right angle or 45°.

Part Number
TS-PO
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 271.93

TRC SQUARES 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Other Angle(°) 45/90 Scale Available
Width(mm) 63 Thickness(mm) 56 Overall Length(mm) 170
Trusco Code 274-6875 Mass(g) 50 Application Line drawing for right and 45 degree angles.
Material Polycarbonate (PC) Specifications Millimeter Scale, 45° Angular Accuracy within ±20', 90° Angular Accuracy within ±20'

Please check the type/dimensions/specifications of the part TS-PO in the Polycarbonate Locking Type Ruler series.