(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Replacement Soldering Iron Tip for Standard Soldering Iron Model SSS-I/J (SSS-500IT)

Replacement Soldering Iron Tip for Standard Soldering Iron Model SSS-I/J (SSS-500IT)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SSS-500IT
SSS-750IT
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Conforming trowel Trusco Code Mass
(g)
Amount Of Content

฿ 2,368.61

ELECTRIC SOLDERING IRONS 1 Piece(s) 31 Day(s) SSS-500I・SSS-500J 129-4776 395 1 pc.

฿ 3,935.08

ELECTRIC SOLDERING IRONS 1 Piece(s) 31 Day(s) SSS-750I・SSS-750J 129-4792 670 1 pc.

Basic Specifications

Product Description

[Features]
· Comes with an easy to operate on-hand switch.

Part Number
SSS-500IT
SSS-750IT
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Conforming trowel Trusco Code Mass
(g)
Amount Of Content

฿ 2,368.61

ELECTRIC SOLDERING IRONS 1 Piece(s) 31 Day(s) SSS-500I・SSS-500J 129-4776 395 1 pc.

฿ 3,935.08

ELECTRIC SOLDERING IRONS 1 Piece(s) 31 Day(s) SSS-750I・SSS-750J 129-4792 670 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1